Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

100:1 High Temperature Diaphragm Metering Pump

Pump with Manual Operation, 316SS, 0.25 gph

$1,358.62

Item# PHP-401-S


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Pump with Manual Operation, 316SS, 0.25 gph PHP-401-S PHP-401-S
  • PHP-300 SERIES
  • Automatic or Manual Control
  • Bleed Valve Assembly
  • Thermally Protected Solenoid with Auto-Reset

PHP-401-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pump Capacity
Wetted Materials
Supply Power
Max Operating Pressure
Max Process Temperature
Pump Actuation


OMEGA’s PHP-300 Series of programmable, solenoid-driven diaphragm liquid metering pumps can be operated manually or automatically, utilizing a 4-20 mA input or pulse input. PHP-400 and PHP-500 Series pumps are diaphragm liquid metering pumps designed for manual operation. The stroke length for all pumps is manually adjustable from 10 to 100% and the stroking rate from 12 to 125 strokes per minute. Head and filling material options include glass-filled polypropylene, polyvinylidene fluoride (PVDF) and AISI-316 stainless steel. The diaphragm is made of PTFE -faced Hypalon. The guided check valves provide precise seating and excellent priming and suction lift characteristics. The PHP-310 Series incorporates all the features of the PHP-300 and also accepts a 4-20 mA input signal, while the PHP-320 accepts a pulse input signal. Every unit is supplied complete with inlet strainer/foot valve and injection valve. In addition, “G” and “K” models are equipped with 1.2 m (4') of PVC suction tubing, 2.4 m (8') of P.E. discharge tubing, and bleed valve assembly.

SPECIFICATIONS
Power: 115 Vac, 60 Hz
Liquid End: Glass-filled polypropylene on "G" models, PVDF on "K" models, and AISI-316 SS on "S" models
Valve Balls: Ceramic for "G" and "K" models; 316 SS for "S" models
Seals: Hypalon for "G" and "K" models; PTFE for "S" models
Diaphragm: PTFE-faced hypalon
Metering Range: 10 to 100% of capacity
Max Frequency: 125 strokes/minute
Nominal Power:
    PHP-300: 130 W
    PHP-400/500: 50 W
Peak Power Consumption:
    PHP-300: 30 W
    PHP-400/500: 130 W
Dimensions:
    PHP-300: 292 H x 159 W x 292 mm D (11.25 x 6.25 x 11.25")
    PHP-400: 250 H x 127 W x 241 mm D (10 x 5 x 9.5")
    PHP-500: 250 H x 127 W x 241 mm D (10 x 5 x 9.5")
Weight:
    PHP-300: 9.5 kg (21 lb)
    PHP-400: 4.5 kg (10 lb)
    PHP-500: 4.5 kg (10 lb)
Maximum Temperature:
    "G" Models: 77°C (170°F)
    "K" and "S" Models: 93°C (200°F)

PHP-500 Series Manual Operation
Model No. Max. Capacity Max.Pressure
psi/BAR
Suction Line
O.D. x I.D.
Discharge
O.D. x I.D.
Line
Material
GPH GPD LPD
PHP-501- (*) 0.25 6 22 80/5.6 3/8" x 1/4" 3/8" x 1/4" G
3/8" x 1/4" 3/8" x 1/4" K
1/4 FNPT 1/4 FNPT S
PHP-502- (*) 0.50 12 44 80/5.6 3/8" x 1/4" 3/8" x 1/4" G
3/8" x 1/4" 3/8" x 1/4" K
3/8" x 1/4" 1/4 FNPT S
PHP-503- (*) 1.00 22 83 80/5.6 3/8" x 1/4" 3/8" x 1/4" G
3/8" x 1/4" 3/8" x 1/4" K
1/4 FNPT 1/4 FNPT S
PHP-504- (*) 1.25 30 113.50 80/5.6 3/8" x 1/4" 3/8" x 1/4" G
3/8" x 1/4" 3/8" x 1/4" K
1/4 FNPT 1/4 FNPT S


PHP-300 Series Manual Operation
Model No. Max. Capacity Max.Pressure
psi/BAR
Suction Line
O.D. x I.D.
Discharge
O.D. x I.D.
Line
Material
GPH GPD LPD
PHP-304- (*) 5.0 120 454 100/7 1/2" x 3/8" 1/2" x 3/8" G
1/2" x 3/8" 1/2" x 3/8" K
1/2 FNPT 1/2 FNPT S
PHP-305- (*) 8.0 190 719 50/3.3 1/2" x 3/8" 1/2" x 3/8" G
1/2" x 3/8" 1/2" x 3/8" K
1/2 FNPT 1/2 FNPT S
PHP-306- (*) 10.0 240 908 35/2.4 1/2" x 3/8" 1/2" x 3/8" G
1/2" x 3/8" 1/2" x 3/8" K
1/4 FNPT 1/4 FNPT S


PHP-310 Series Operation with 4-20 mA Input (124 ohm Input Impedance)
Model No. Max. Capacity Max.Pressure
psi/BAR
Suction Line
O.D. x I.D.
Discharge
O.D. x I.D.
Line
Material
GPH GPD LPD
PHP-311- (*) 1.70 40 151 250/17 3/8" x 1/4" 3/8" x 1/4" G
3/8" x 1/4" 3/8" x 1/4" K
1/4 FNPT 1/4 FNPT S
PHP-312- (*) 3.15 75 283 150/10 3/8" x 1/2" 3/8" x 1/2" G
3/8" x 1/2" 3/8" x 1/2" K
3/8" x 1/2" 1/4 FNPT S
PHP-314- (*) 5.00 120 454 100/7 3/8" x 1/2" 3/8" x 1/2" G
3/8" x 1/2" 3/8" x 1/2" K
1/4 FNPT 1/4 FNPT S
PHP-315- (*) 8.00 190 719 50/3.3 3/8" x 1/2" 3/8" x 1/2" G
3/8" x 1/2" 3/8" x 1/2" K
1/4 FNPT 1/4 FNPT S
PHP-316- (*) 10.00 240 908 35/2.4 3/8" x 1/2" 3/8" x 1/2" G
3/8" x 1/2" 3/8" x 1/2" K
1/4 FNPT 1/4 FNPT S
PHP-317- (*) 25.00 500 1892 20/1.3 3/4" x 1/2" 3/4" x 1/2" G


PHP-310 Series Operation with Pulse Input
Model No. Max. Capacity Max.Pressure
psi/BAR
Suction Line
O.D. x I.D.
Discharge
O.D. x I.D.
Line
Material
GPH GPD LPD
PHP-321-(*) 1.70 40 6 250/17 3/8" x 1/4" 3/8" x 1/4" G
3/8" x 1/4" 3/8" x 1/4" K
1/4" 1/4" S
PHP-322-(*) 3.15 75 12 150/10 3/8" x 1/2" 3/8" x 1/2" G
3/8" x 1/2" 3/8" x 1/2" K
1/4" 1/4" S
PHP-324-(*) 5.00 120 454 100/7 3/8" x 1/2" 3/8" x 1/2" G
3/8" x 1/2" 3/8" x 1/2" K
1/4 FNPT 1/4 FNPT S
PHP-325-(*) 8.00 190 719 50/3.3 3/8" x 1/2" 3/8" x 1/2" G
3/8" x 1/2" 3/8" x 1/2" K
1/4 FNPT 1/4 FNPT S
PHP-326-(*) 10.00 240 908 35/2.4 3/8" x 1/2" 3/8" x 1/2" G
3/8" x 1/2" 3/8" x 1/2" K
1/4 FNPT 1/4 FNPT S
PHP-327-(*) 25.00 500 1892 20/1.3 3/4" x 1/2" 3/4" x 1/2" G


PHP-400 Series Manual Operation
Model No. Max. Capacity Max.Pressure
psi/BAR
Suction Line
O.D. x I.D.
Discharge
O.D. x I.D.
Line
Material
GPH GPD LPD
PHP-401- (*) 0.25 6 22 150/10 3/8" x 1/4" 3/8" x 1/4" G
3/8" x 1/4" 3/8" x 1/4" K
1/4 FNPT 1/4 FNPT S
PHP-402- (*) 0.50 12 44 150/10 3/8" x 1/4" 3/8" x 1/4" G
3/8" x 1/4" 3/8" x 1/4" K
3/8" x 1/4" 1/4 FNPT S
PHP-403- (*) 1.00 22 83 100/7 3/8" x 1/4" 3/8" x 1/4" G
3/8" x 1/4" 3/8" x 1/4" K
1/4 FNPT 1/4 FNPT S
PHP-404- (*) 1.25 30 113.50 100/7
3/8" x 1/4" 3/8" x 1/4" K
1/4 FNPT 1/4 FNPT S
*Insert “G” for glass-filled polypropylene; “K” for PVDF; or “S” for 316 stainless steel.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

please explain how chemical injection valve works. Valve is used with metering pump.

Asked by: Norcal
Thank you for your inquiry. Please compose an email to flow@omega.com and can provide the information requested.
Answered by: Applications Engineer JC
Date published: 2021-04-07
  • y_2024, m_8, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PHP-401-S, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration