Your feedback matters, take a quick surveyWebsite feedback
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Tank Model | FTNK-7 | FTNK-15 | FTNK-30 |
Weight, kg (lb) | 8.6 (19) | 12.2 (27) | 15.9 (35) |
Capacity, gal | 7 | 15 | 30 |
Height (A), mm (in) | 445 (17.5) | 559 (22) | 689 (27) |
Width (B), mm (in) | 305 (12) | 394 (15.5) | 508 (20) |
Depth (C), mm (in) | 406 (16) | 495 (19.5) | 610 (24) |
7-Gal. Capacity Model No. | 15-Gal. Capacity Model No. | 30-Gal. Capacity Model No. | Strokes /min | Max. GPD | Max. mL/Min |
FPUTS1501 | FPUTS1501-15 | FPUTS1501-30 | 14 | 3.4 | 22 |
FPUTS1503 | FPUTS1503-15 | FPUTS1503-30 | 30 | 8.3 | 46 |
FPUTS1505 | FPUTS1505-15 | FPUTS1505-30 | 45 | 26.6 | 77 |
FPUTS1507 | FPUTS1507-15 | FPUTS1507-30 | 60 | 16.3 | 92 |
FPUTS1509 | FPUTS1509-15 | FPUTS1509-30 | 125 | 68.4 | 180 |