Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Viscosity Drum Pumps

Pneumatic 2 HP (100 psi@125cfm) Drum Pump

$2,283.00

Item# FPUD532

In stock

Lead Time (If not in stock): 99 weeks
Pneumatic 2 HP (100 psi@125cfm) Drum Pump FPUD532 FPUD532
  • Pump Tube and Motor Supplied Separately for Maximum Flexibility
  • 316SS or Sanitary Polished 316SS Pump Tubes Available
  • TEFC or Air Driven Motors
  • For Fluids up to 15,000 cps Viscosity and 1.8 Specific Gravity

FPUD532 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Component Type
Wetted Materials
Max Process Temperature
Tube OD
Tube Length
Supply Power
Motor Type
Features


OMEGA ® FPUD500 Series high viscosity drum pumps can empty a wide variety of containers in various applications. The pump tube and motor are constructed modularly and supplied separately for maximum flexibility. Motor types available are 115 or 230 Vac, continuous duty, totally-enclosed fan-cooled (TEFC) and air driven. All motors listed as 115 Vac can be rewired for 230 Vac operation all motors listed for 230 Vac can be rewired for 208 or 460 Vac operation. The Hz rating and number of phases CANNOT be changed in the field. All Vac powered units include a 12-ft, three-wire cord and built-in ON/OFF switch. The FPUD531 air motor has a 1 /4 " female end fitting,while the FPUD532 and FPUD533 air motors have a 1 /2 " female end fitting for hooking up to a customer-supplied air hose, and includes a regulator valve and muffler. An optional air lubricator/filter assembly is also available if your air source is not filtered and lubricated. When pumping flammable or combustible materials, or working in explosive environments, use an air motor with a stainless steel tube and FPUD5-SK static protection kit. FPUD5 Series pump tubes are rated up to 93.3°C (200°F), 15,000 cps viscosity and 1.8 specific gravity. Refer to the performance curve graph for flowrate vs. discharge head data. See pages L-63 through L-92 in this Section for tubing. All pump tubes have graphite-PTFE seals with PTFE internals. Outlet connections are 1 1 /2 " I.D. hose.

CAUTION: DO NOT USE AN AIR MOTOR WITHOUT THE FPUD5-SK STATIC PROTECTION KIT

For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
2" PS galvanized steel drum adaptor for FMXD11 mixers
$111.20
0 In Stock
Accessories FOR PUMP MOTORS
Anti-static kit for air motors
$1,067.40
0 In Stock
Accessories FOR PUMP TUBE
316 stainless steel inlet strainer
$179.41
0 In Stock
2" IPS 316SS drum adaptor
$437.34
0 In Stock
Accessories FOR PUMP TUBES
Polypropylene drum adaptor with 2" IPS Thread
$169.00
0 In Stock

Related Categories

en-US
en
Save Configuration