Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

0.260" Bore Diameter Socket-Weld Design Thermowells

Socket-Weld Design Thermowell for 1/4 Inch Diameter Elements

$71.93

Item# 3/4-260W-U21/2-316SS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $71.93
10-24 $68.33
25-99 $64.74
100-499 $61.14
500-999 $57.54
1000+ $53.95

In stock

Lead Time (If not in stock): 6 weeks
Socket-Weld Design Thermowell for 1/4 Inch Diameter Elements 3/4-260W-U21/2-316SS 3/4-260W-U21/2-316SS
  • Standard Insertion Lengths from 2 1/2 to 22 1/2 Inches
  • Available in Stainless Steel, Carbon Steel and Brass
  • Compatible with OMEGA™ NB1, NB2, PR12, PR14, and NPT-style probes, as well as DialTempTM Thermometers

3/4-260W-U21/2-316SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pipe Size
Material
Shank Diameter
Insertion Length
Shank Style
Pressure Rating
Stem length/Probe Length
External Thread
Flange Size
Internal Thread
Bore Diameter
Well Type
Features


Application:
260W series fits standard length 1/4' diameter elements. 385W series fits standard length 3/8' diameter elements.

Connection:
3/4' or 1' nominal pipe size welding shoulder fits ASA welding fittings, flanges, etc. Wells for larger pipe size fittings are available upon request.

Materials:
Carbon Steel (C-1018); A.I.S.I. 304 & A.I.S.I. 316 are standard. Other materials are available upon request.

Protective Coatings for Thermowells:
• Resist Corrosion
• For Chemical Baths
• Color-Coded Sensors for Process Control
• Available in PFA, Epoxy and other materials
Consult Sales Department for complete information

Lagging Extension:
When specifying lagging extension, choose a length which will permit the use of a standard element length. (See 260L and 385L lengths.)


Series 260W
All dimensions in inches.

* NPSM internal pipe thread will accept both NPT and NPS male threads.

Pipe Size
P
Model No.Shank Dia.
Q
PStem Lgth.
A
Insert. Lgth.
U
3/4'
Nominal
(1.050' Dia.)
3/4-260W-U 2 1/2
        -U 4 1/2
        -U 7 1/2
        -U10 1/2
        -U13 1/2
        -U16 1/2
        -U22 1/2
3/4
3/4
3/4
3/4
3/4
3/4
3/4
1.050
1.050
1.050
1.050
1.050
1.050
1.050
4
6
9
12
15
18
24
2 1/2
4 1/2
7 1/2
10 1/2
13 1/2
16 1/2
22 1/2
1'
Nominal
(1.315' Dia.)
1-260W-U 2 1/2
        -U 4 1/2
        -U 7 1/2
        -U10 1/2
        -U13 1/2
        -U16 1/2
        -U22 1/2
7/8
7/8
7/8
7/8
7/8
7/8
7/8
1.315
1.315
1.315
1.315
1.315
1.315
1.315
4
6
9
12
15
18
24
2 1/2
4 1/2
7 1/2
10 1/2
13 1/2
16 1/2
22 1/2


Pressure-Temperature rating–lbs. per sq. inch
Material Temperature — °F
70° 200° 400° 600° 800° 1000° 1200°
Brass500042001000
Carbon Steel520050004800460035001500
A.I.S.I. 3047000620056005400520045001650
A.I.S.I. 3167000700064006200610051002500
Monel650060005400530052001500
loading all models
loading all reviews
Rated 5 out of 5 by from I am the quality control manager My client was very happy with the choice I made for him on the project we were doing
Date published: 2021-03-17
  • y_2024, m_10, d_4, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_3-4-260W-U21-2-316SS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Are there a list of compatible thermocouple probes to use with these wells? Is there one that is used with a 1/2 NPT plug style connection? (threaded on one side, flat on the other)

Asked by: Sharktooth13
Thank you for your inquiry. These thermowells are supposed to be used with our NB series thermocouple probes with industrial heads. For more questions, please email temp@omega.com or call 1-888-826-6342.
Answered by: Application Engineer SP
Date published: 2023-05-22
  • y_2024, m_10, d_4, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_3-4-260W-U21-2-316SS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration