Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

0.260" Bore Diameter Threaded Thermowells

Standard Threaded Wells
  • RoHS Icon

$46.43

Item# 3/4-260L-U41/2-304SS-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $46.43
10-24 $44.11
25-49 $43.18
50-99 $41.32
100-199 $40.39
200+ $39.47

In stock

Lead Time (If not in stock): 10 weeks
Standard Threaded Wells 3/4-260L-U41/2-304SS-F 3/4-260L-U41/2-304SS-F

3/4-260L-U41/2-304SS-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

External Thread
Material
Shank Diameter
Insertion Length
Shank Style
Pressure Rating
Features
Stem length/Probe Length
Pipe Size
Flange Size
Internal Thread
Bore Diameter
Well Type


High Volume Low Cost Popular Commodity Thermowells
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the pressure rating of this thermowell?

Asked by: Alex U
Thanks for connecting with us. Our Tech Support agent touched base to see what part number you made in mind and sent you a generic chart for pressure ratings, and a link. Hope this helps. https://assets.omega.com/pdf/hardware/thermowells/SERIES_260S.pdf - If you have any more questions please call or email us anytime.
Answered by: Jane
Date published: 2019-05-16

What is the pressure rating?

Asked by: VexedPhoenix
Omega does not put a pressure rating on the probe but if the probe is used with the Thermowells there are pressure ratings for those on the data sheets.
Answered by: ApplicationsEngineerANB
Date published: 2022-04-05
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_3-4-260L-U41-2-304SS-F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration