PTRA OMEGATITE™ 450 | PTRM OMEGATITE™ 300 | Dimensions |
Model No. | Model No. | Inside Dia. mm (in.) | Outside Dia. mm (in.) | Tube Length* mm (inches) |
PTRA-11618-12 PTRA-11618-18 PTRA-11618-24 | PTRM-11618-12 PTRM-11618-18 PTRM-11618-24 | 1.5 (1/16") | 3.0 (1/8") | 300 (12") 450 (18") 600 (24") |
PTRA-564532-12 PTRA-564532-18 PTRA-564532-24 | PTRM-564532-12 PTRM-564532-18 PTRM-564532-24 | 2.0 (5/64") | 4.0 (5/32") | 300 (12") 450 (18") 600 (24") |
PTRA-53214-12 PTRA-53214-18 PTRA-53214-24 | PTRM-53214-12 PTRM-53214-18 PTRM-53214-24 | 4.0 (5/32") | 6.0 (1/4") | 300 (12") 450 (18") 600 (24") |
PTRA-31614-12 PTRA-31614-18 PTRA-31614-24 | PTRM-31614-12 PTRM-31614-18 PTRM-31614-24 | 4.5 (3/16") | 6.0 (1/4") | 300 (12") 450 (18") 600 (24") |
PTRA-316516-12 PTRA-316516-18 PTRA-316516-24 | PTRM-316516-12 PTRM-316516-18 PTRM-316516-24 | 4.5 (3/16") | 8.0 (5/16") | 300 (12") 450 (18") 600 (24") |
PTRA-1438-12 PTRA-1438-18 PTRA-1438-24 | PTRM-1438-12 PTRM-1438-18 PTRM-1438-24 | 6.0 (1/4") | 9.5 (3/8") | 300 (12") 450 (18") 600 (24") |
PTRA-516716-12 PTRA-516716-18 PTRA-516716-24 | | 8.0 (5/16") | 11.0 (7/16") | 300 (12") 450 (18") 600 (24") |
PTRA-51612-12 PTRA-51612-18 PTRA-51612-24 | PTRM-51612-12 PTRM-51612-18 PTRM-51612-24 | 8.0 (5/16") | 12.5 (1/2") | 300 (12") 450 (18") 600 (24") |
PTRA-3812-12 PTRA-3812-18 PTRA-3812-24 | PTRM-3812-12 PTRM-3812-18 PTRM-3812-24 | 9.5 (3/8") | 12.5 (1/2") | 300 (12") 450 (18") 600 (24") |
PTRA-7161116-12 PTRA-7161116-18 PTRA-7161116-24 | PTRM-7161116-12 PTRM-7161116-18 PTRM-7161116-24 | 11.0 (7/16") | 17.5 (11/16") | 300 (12") 450 (18") 600 (24") |
PTRA-1234-12 PTRA-1234-18 PTRA-1234-24 | PTRM-1234-12 PTRM-1234-18 PTRM-1234-24 | 12.5 (1/2") | 19.0 (3/4") | 300 (12") 450 (18") 600 (24") |
PTRA-5878-12 PTRA-5878-18 PTRA-5878-24 | PTRM-5878-12 PTRM-5878-18 PTRM-5878-24 | 16.0 (5/8") | 22.0 (7/8") | 300 (12") 450 (18") 600 (24") |
PTRA-341-12 PTRA-341-18 PTRA-341-24 | PTRM-341-12 PTRM-341-18 PTRM-341-24 | 19.0 (3/4") | 25.5 (1") | 300 (12") 450 (18") 600 (24") |
PTRA-78118-12 PTRA-78118-18 PTRA-78118-24 | PTRM-78118-12 PTRM-78118-18 PTRM-78118-24 | 22.0 (7/8") | 28.5 (1 1/8") | 300 (12") 450 (18") 600 (24") |
PTRA-1114-12 PTRA-1114-18 PTRA-1114-24 | PTRM-1114-12 PTRM-1114-18 PTRM-1114-24 | 25.5 (1") | 32.0 (1 1/4") | 300 (12") 450 (18") 600 (24") |
PTRA-5MM7MM-12 PTRA-5MM7MM-18 PTRA-5MM7MM-24 | | 5 mm | 7 mm | 300 (12") 450 (18") 600 (24") |