Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA Type 4 Electrical Enclosures in sizes from 4x4 to 16x14

$129.93

Item# SCE-806CH

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $129.93
5-9 $123.43
10-24 $120.83
25-49 $115.64
50-99 $113.04
100+ $110.44

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4 Electrical Enclosures in sizes from 4x4 to 16x14 SCE-806CH SCE-806CH
  • 0.075' Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Continuous Hinge
  • External Screw Clamps are Quick and Easy to Operate

SCE-806CH Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Color
Works With
Features
Enclosure Material
Closure Type


Application
The SCE-CH Series electrical enclosures are designed for use as electrical junction boxes, terminal wiring boxes, instrument housings, and electrical control enclosures. These electrical cabinets provide protection from dust, dirt, oil and water.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12 & Type 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP 66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
DIN Rails, Standard and Pre-Cut Lengths
$12.74
0 In Stock
NEMA Type 4 Single-Door Electrical Enclosures in sizes from 12x24 to 72x36
$117.11
0 In Stock
NEMA Type 4 Single-Door Electrical Enclosures in sizes from 12x24 to 72x36
$152.57
0 In Stock
Accessories
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$18.49
6 In Stock
Popular 22mm Push Buttons, NEMA 4/4X/13
Red LED indicating light, 24Vac/dc
$73.14
4 In Stock
Amber LED indicating light, 24Vac/dc
$73.14
0 In Stock
Green LED indicating light, 24Vac/dc
$63.86
1 In Stock
Red LED indicating light, 120Vac
$73.14
0 In Stock
Green LED indicating light, 120Vac
$73.14
1 In Stock
Black, momentary flush push button, 1 NO contact
$43.75
0 In Stock
Green, momentary flush push button, 1 NO contact
$43.75
0 In Stock
Red, momentary extended push button, 1 NC contact
$47.86
0 In Stock
Red 40mm "Push-Pull" maintained push button, 1 NC contact
$93.38
0 In Stock
Popular 22mm Push Buttons, NEMA 4/4X/14
Red 40mm "Twist-to-Release" maintained push button, 1 NC contac
$93.38
0 In Stock
Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
Pre-cut DIN rail for 4" wide enclosure, actual width 2.75"
$10.65
9 In Stock
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
$10.09
0 In Stock
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
$10.65
10 In Stock
Pre-cut DIN rail for 6" wide enclosure, actual width 4.75"
$9.73
54 In Stock
Pre-cut DIN rail for 12" wide enclosure, actual width 10.75"
$12.02
6 In Stock
Amber LED indicating light, 120 Va
$73.14
8 In Stock

Related Categories

en-US
en
Save Configuration