DIN Rails, Standard and Pre-Cut Lengths
NEMA Type 4 Single-Door Electrical Enclosures in sizes from 12x24 to 72x36
NEMA Type 4 Single-Door Electrical Enclosures in sizes from 12x24 to 72x36
Accessories
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
Popular 22mm Push Buttons, NEMA 4/4X/13
Red LED indicating light, 24Vac/dc
Amber LED indicating light, 24Vac/dc
Green LED indicating light, 24Vac/dc
Red LED indicating light, 120Vac
Green LED indicating light, 120Vac
Black, momentary flush push button, 1 NO contact
Green, momentary flush push button, 1 NO contact
Red, momentary extended push button, 1 NC contact
Red 40mm "Push-Pull" maintained push button, 1 NC contact
Popular 22mm Push Buttons, NEMA 4/4X/14
Red 40mm "Twist-to-Release" maintained push button, 1 NC contac
Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
Pre-cut DIN rail for 4" wide enclosure, actual width 2.75"
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
Pre-cut DIN rail for 6" wide enclosure, actual width 4.75"
Pre-cut DIN rail for 12" wide enclosure, actual width 10.75"
Amber LED indicating light, 120 Va