Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA Type 12 Single Door Operator Workstations

NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's

$2,966.54

Item# SCE-924B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,966.54
5-9 $2,818.21
10-24 $2,758.88
25-49 $2,640.22
50-99 $2,580.89
100+ $2,521.56

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's SCE-924B SCE-924B
  • 0.075' Carbon Steel
  • Sloping Control Panel Attached With Concealed Hinge on Bottom Edge
  • Door Opens to 90º
  • Black Zinc Die Cast Keylocking/ Padlocking Handle

SCE-924B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Enclosure Color
Works With


Application
Designed for electronic controls and instruments. Equipment can be mounted on the sloping control panel door. Interior components mount to stationary panels. Provides protection from dirt, oil, dust and water.
by Saginaw Control
Finish
White powder coated inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
SUB-PANEL
Sub-Panel, Height=27.00 Width=17.00
$154.47
0 In Stock
Sub-Panel, Height=27.00 Width=27.00
$234.56
0 In Stock

Related Categories

en-US
en
Save Configuration