Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4X 304SS Slope Top Washdown Enclosure, Chemical Resistant

NEMA 4X 304SS Slope Top Washdown Enclosure, Chemical Resistant Electrical Enclosures, sizes 60x48 to 72x72"

$17,772.94

Item# SCE-60EL4812SSST

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $17,772.94
5-9 $16,884.29
10-24 $16,528.83
25-49 $15,817.92
50-99 $15,462.46
100+ $15,107.00

In stock

Lead Time (If not in stock): 2 weeks
NEMA 4X 304SS Slope Top Washdown Enclosure, Chemical Resistant Electrical Enclosures, sizes 60x48 to 72x72" SCE-60EL4812SSST SCE-60EL4812SSST
  • 15° Sloping Top Enables Better Washdown
  • Removable Center Post
  • Stainless Steel Concealed Hinges and Padlocking Handles
  • 3-Point Latching Mechanism

SCE-60EL4812SSST Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Works With


The SCE-2DST Series 304 SS electrical enclosure and control panel is designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. The 15º slope top on these enclosures and control panels provide protection from dust, dirt, oil and strong jets of water. This indoor/outdoor electrical control panel is the solution for weatherproof applications and use in corrosive environments.

SPECIFICATIONS
Finish: #4 brushed finish on all exterior surfaces. Optional panels are powder coated white.
Industry Standard IS5:
NEMA Type 4, 4X, 12, and Type 13
UL Listed Type 4, 4X, 12
CSA Type 4, 4X, 12
IEC 60529 IP 66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Galvanized Sub-panels
Galvanized sub-panel for 60 x 60" enclosure
$1,025.32
0 In Stock
Galvanized sub-panel for 60 x 48" enclosure
$855.66
0 In Stock
Galvanized sub-panel for 72 x 60" enclosure
$1,261.24
0 In Stock
Galvanized sub-panel for 72 x 72" enclosure
$1,634.35
0 In Stock
Steel Sub-panels
Sub-panel for 60 x 48" enclosure
$689.44
0 In Stock
Sub-panel for 60 x 60" enclosure
$894.38
0 In Stock
Sub-panel for 72 x 60" enclosure
$959.95
0 In Stock
Sub-panel for 72 x 72" enclosure
$1,155.95
0 In Stock

Related Categories

en-US
en
Save Configuration