Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 12 Single Door Operator Workstation - Electrical Cabinet

NEMA Type 12 Single Door Operator Workstations - ElectricalCabinets for Industrial Operator Interface to Mount PushButtons and HMI's.

$454.84

Item# SCE-1436P2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $454.84
5-9 $432.10
10-24 $423.00
25-49 $404.81
50-99 $395.71
100+ $386.61

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 12 Single Door Operator Workstations - ElectricalCabinets for Industrial Operator Interface to Mount PushButtons and HMI's. SCE-1436P2 SCE-1436P2
  • 0.104' Carbon Steel
  • Sloping Control Panel Attached with Concealed Hinge on Bottom Edge
  • Door opens to 90º
  • Black Zinc Die Cast Keylocking/ Padlocking Handles on Front and Rear Doors

SCE-1436P2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Enclosure Color
Works With


Application
Designed for electronic controls and instruments. Equipment can be mounted on the sloping control panel door. Interior components mount to stationary panels. Heavy duty construction provides protection from dirt, oil, dust, and water.

Finish
White powder coated inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Optional top sections are ANSI-61 recoatable gray finish inside and outside. Optional panels are powder coated white.

Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration