Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Pre-Cut Panel, DIN Meter/Controller, NEMA 4X Fiberglass Enclosure

Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14 in

$121.60

Item# OM-HFPU120-116DIN-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $121.60
5-9 $115.52
10-24 $113.09
25-49 $108.22
50-99 $105.79
100+ $103.36

In stock

Lead Time (If not in stock): 2 weeks
Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14 in OM-HFPU120-116DIN-1 OM-HFPU120-116DIN-1
  • Aluminum Hinged Front Panels
  • Cut-Outs for 1/32, 1/16, 1/8 and 1/4 DIN Size Controllers
  • Easy Field-Installed Panel Kit for Use with Fiberglass Enclosures
  • Stainless Steel Hardware

OM-HFPU120-116DIN-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Closure Type
Works With
Enclosure Material


Pre-Cut Panel Kits
These front panels are 2 mm (0.090') thick aluminum and are pre-cut for up to three DIN size controllers, depending on the size of the enclosure. The kits are simple to assemble, requiring drilling three holes with the provided template. All stainless steel hardware is included along with installation instructions. These kits are available for two NEMA 4X fiberglass enclosure sizes, 12 H x10 W x 6' D and 16 H x 14 W x 8' D. Rear mount sub-panels are also available for mounting additional electrical components.







NEMA 4X Fiberglass Enclosures - Sold Separately
OM-AMU series non-metallic fiberglass enclosures are designed to insulate and protect electrical controls and components in both indoors and outdoors applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X (IP66) fiberglass JIC junction boxes feature clear polycarbonate covers with a variety of screw or latching options and are the solution for weatherproof or waterproof applications.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is this the aluminum panel designed to fit into OM-AMU1206CCF? Or does this include and enclosure? If it doesn't include an enclosure, I'd like to make sure I understand which one fits it.

Asked by: cdwitte
Thank you for your question. This panel does not include the enclosure. They are sold separately. https://www.omega.com/en-us/industrial-heaters/heater-and-cooler-accessories/electrical-enclosures/om-amu/p/OM-AMU1648CCF. Please note the enclosure sizes are limited to 2 sizes only-16 in H x 14 in W x 8 in D or 12 in H x 10 in W x 6 in D
Answered by: Raptor
Date published: 2020-06-24
  • y_2025, m_1, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-HFPU120-116DIN-1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14 in
$144.51
0 In Stock
Non-Metallic, Fiberglass Electrical Enclosures, NEMA 4X and NEMA 3R Outdoor JIC Size Enclosures from 6x6 to 20x16"
$152.20
0 In Stock
Liquid Tight Cord Grips and Strain Reliefs
$1.04
92 In Stock
Accessories
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$18.49
6 In Stock
M16 Cable Gland Strain Relief with clamping range for cables 3.5 - 10mm (.118 - 3.94")
$2.78
50 In Stock
Accessories for 14x12 Enclosure
Pole mount kit for 10" wide fiberglass enclosures
$120.17
0 In Stock
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
$10.65
0 In Stock
Accessories for 20x16 Enclosure
Pre-cut DIN rail for 14 or 16" wide enclosure, actual width 12.75"
$12.74
5 In Stock

Related Categories

en-US
en
Save Configuration