Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4X (IP66) Fiberglass Enclosures, Large Wall Mount Cabinets

NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures, Large Wall Mount Cabinets from 36x30" to 60x36"

$3,616.41

Item# OM-AM483616L3PT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,616.41
5-9 $3,435.59
10-24 $3,363.26
25-49 $3,218.60
50-99 $3,146.28
100+ $3,073.95

In stock

Lead Time (If not in stock): 37 weeks
NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures, Large Wall Mount Cabinets from 36x30" to 60x36" OM-AM483616L3PT OM-AM483616L3PT
  • Pad Locking Handle with 3 Point Latch System Available
  • Protect Controls and Components Indoors or Outdoors
  • Suited for Higher Temperatures or Corrosive Environments
  • Light Weight Alternative to Stainless Steel

OM-AM483616L3PT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Closure Type
Works With
Features
Enclosure Material


NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures, Large Wall Mount Cabinets from 36x30"" to 60x36"""
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Print pocket with adhesive tape, 9"H x 10"W x 1"D
$73.93
1 In Stock
en-US
en
Save Configuration