Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Unregulated Power Supplies

Item# U48Y40

Unregulated Power Supplies U48Y40 U48Y40
  • Rugged Unregulated Power Supply
  • For Pressure and Temperature Transmitter Loops Requiring 48 Vdc Excitation
  • Economical Low Cost Solution


OMEGA’s unregulated power supplies provide a low-cost solution to excitation problems. These power supplies will work with any pressure transducer that requires 48 Vdc excitation.

Specifications
Input:
U48Y40: 110 Vac
Operating Range: -10 to 65°C (14 to 150°F)
Output:
U48Y40: 48 Vdc, @400 mA
Dimensions:
U48Y40: 114 H x 130 W x 87 mm D (4.49 x 5.12 x 3.44")

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
AC Power cord with stripped end termination
$13.00
1 In Stock
en-US
en
Save Configuration