Call us at 1-888-826-6342
SPECIFICATIONS | ||
Model | PSU505 | |
Channel Number | CH1 and CH2 | CH3 |
Output Voltage | 0 to 30 V | 0 to 15 V |
Output Current | 0 to 3 A | 0 to 5 A |
Output Power (CH3 Auto-Ranging) | 90W | 30W |
Line Regulation ±(% of output + offset) | ||
Voltage | 0.01% + 2 mV | |
Current | 0.01% + 300 µa | |
Load Regulation ±(% of output + offset) | ||
Voltage | ≤3 mV | ≤5 mV |
Current | 0.01% + 300 µA | |
Ripple and Noise (20Hz to 20Mhz) | ||
Normal Mode Voltage | 300µVrms/3 mVpp | 1 mVrms/20 mVpp |
Normal Mode Current | <1 mA | <5 mA |
Resolution | ||
Programming | 10 mV/1 mA | 10 mV/2 mA |
Readback | 10 mV/1 mA | 3 mV/2 mA |
Programming Accuracy ±(% of output + offset) | ||
Voltage | 0.05% + 20 mV | 0.05% + 6 mV |
Current | 0.05% + 3 mA | 0.05% + 4 mA |
Readback Accuracy ±(% of output + offset) | ||
Voltage | 0.05% + 20 mV | 0.05% + 6 mV |
Current | 0.05% + 3 mA | 0.05% + 4 mA |
Temperature Coeficient per ±(% of output + offset) | ||
Voltage | <0.1% + 3 mV | |
Current | <0.2% + 2 mA | |
Tracking Accuracy ±(% of output + offset) | ||
Voltage | <0.1% + 40 mV | |
Transient Responce Time | <50 µs | |
Stability, Constant Output and Temperature ±(% of output + offset), 8 hrs | ||
Voltage | <0.2% + 2 mV | |
Current | <0.1% + 1 mA | |
Voltage Programming Speed | ||
Rising time at full load | 1 ms | |
Rising time at no load | 1 ms | |
Falling time at full load | 2.5 ms | |
Falling time at no load | 250 ms | |
General | ||
AC Line Input Voltage Ranges | 115/220 Vac ±10% (47 to 63 Hz) | |
Temperature Ranges | Operating: 0 to 40°C (32 to 104°F); Storage: -10 to 70°C (14 to 158ºF) | |
Common-Mode Voltage | ±240 Vdc | |
Dimensions (W x H x D) | 216 x 135 x 432 mm (8.5 x 5.3 x 17") | |
Weight | 6.5 kg (14 lb) | |
Communications | RS232/USB interface |