Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Power Supply Redundancy Buffer Module DIN Rail Mount w/ Relay Out

Power Supply Redundancy Buffer Module
  • RoHS Icon
  • CE Approved

$197.64

Item# DR-75-24V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $197.64
5-9 $193.69
10-24 $189.73
25-49 $181.83
50-99 $179.85
100+ $177.88

In stock

Lead Time (If not in stock): 26 weeks
Power Supply Redundancy Buffer Module DR-75-24V DR-75-24V
  • Suitable for Redundant Operation of 24 Vdc Systems
  • Alarm Output Relays
  • LED Indicator for Input Failure Alarm
  • DIN Rail Mount

DR-75-24V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Current Rating
Supply Voltage


The PS-RDN20 is a 20A redundancy (buffering) module for a 24 Vdc power system. Containing 2 sets of 20A OR-ing diodes, the PS-RDN20 gives you a new option for safe connection of 1+1 redundant power supplies. Not only does it provide the buffering and decoupling for redundant power supplies, the PS-RDN20 also provides alarm signals for both input channels through the built-in alarm relays. Now you can replace a failed power supply without interruption to your control system.

SPECIFICATIONS
OUTPUT
Reverse Voltage (Max): 30V
Output Current (Max): 20A
Voltage Drop: 0.5V INPUT
Input Voltage Range: 21 to 28 Vdc
Number of Inputs: Two
Input Current (Max): 20A per input FUNCTION
Input Voltage Alarm: When input is <20V (±5%) or >30V (±5%), relay contacts close
Relay Contact Rating (Max): 30 Vdc, 1A ENVIRONMENT
Working Temperature: -20 to 70°C (-4 to 158ºF)
Working Humidity: 20 to 90% RH non-condensing
Storage Temperature, Humidity: -40 to 85°C (-40 to 185ºF), 10 to 95% RH
Vibration: 10 to 500 Hz, 2G 10 min/ 1 cycle, period for 60 min each along X, Y, Z axes
Mounting: Compliance to IEC60068-2-6
SAFETY and EMC

Withstand Voltage:
Terminal-Chassis: 0.5 K Vac,
Relay Contacts-Terminal: 0.5 K Vac
Isolation Resistance:
Terminal-Chassis: >100M O/500 Vdc 25°C (77ºF) 70% RH
EMI Conduction and Radiation: Compliance to EN55022 (CISPR22) Class B
EMS Immunity: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, ENV50204, heavy industry level, Criteria A
MTBF: 996.8 Khrs min MIL-HDBK-217F [25ºC (77ºF)]
Dimensions: 55.5 W x 125.2 H x 100 mm D (2.18 x 4.93 x 3.94")
Weight: 0.5 kg (1.1 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration