Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Analog Current Sensor, 0-10 VDC, DIN Rail, Split Core

Analog Current Sensor, 0-10 VDC, DIN Rail, Split Core, 0-100, 0-200, 0-250 Amp (Default)

$82.00

Item# A/SCTV2-250

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $82.00
5-9 $77.90
10-24 $76.26
25-49 $72.98
50-99 $71.34
100+ $69.70

In stock

Lead Time (If not in stock): 2 weeks
Analog Current Sensor, 0-10 VDC, DIN Rail, Split Core, 0-100, 0-200, 0-250 Amp (Default) A/SCTV2-250 A/SCTV2-250
  • 0-10 VDC Output
  • Field Selectable Ranges
  • Split-Core Design
  • Patented DIN-Rail

A/SCTV2-250 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Amperage Range
Product Type
Core Type
Analog Output
Measurement
Contact Type
Contact Rating
Aperture Size Diamete


  • Amperage Range See Ordering Grid (Field Selectable)
  • Isolation Voltage 2200 VAC
  • Operating Humidity Range 0 to 95%
  • Operating Temperature Range 5 to 104ºF (-15 to 40ºC)
  • Accuracy A/SCTV2 Series: (0 to 10A Range Only): +/- 2% from 5 to 100% of Selected Range | A/SCTV2 Series: (All Other Ranges): +/- 1% from 5 to 100% of Selected Range
  • Agency Approvals UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E309723)
  • Core Style Split-Core
  • Aperture Size 0.75” (19.05 mm)
  • DIN Rail Mounting 35 mm (U.S. Patent No. 7
  • Enclosure Material | Flammability Rating PC/ABS (Polycarbonate/ABS Blend) | UL94-V0
  • Maximum AC Voltage 600 VAC
  • Minimum Mounting Distance 1” (2.6 cm) between current sensor & other magnetic devices (Relays
  • Monitored Current Type AC Current
  • Operating Frequency Range 50 to 600 Hz
  • Output Signal | Maximum Output Signal A/CTV2 & A/SCTV2 Series: 0 to 10 VDC | 2-Wires
  • Product Weight A/SCTE2-xxx & A/SCTV2-xxx Series: 0.274 lbs. (0.125 kg)
  • Product Dimensions Split Core Versions: 2.780” (70.51 mm) x 3.238” (82.25 mm) x 1.120” (28.45 mm)
  • Response Time < 300 mS (Rise and Fall Times)
  • Supply Voltage Induced from the Monitored Conductor (Insulated Conductors only)
  • Storage Temperature | RH Range 41 to 95ºF (5 to 35ºC) | 40% to 85% RH
  • Terminal Block Torque Rating 4.43 to 5.31 in-lbs. (0.5 to 0.6 Nm)
  • Wire Recommendations 2 Conductor (Shielded Cable)
  • Wiring Connections 2 Position
  • Wire Size 18 to 24 AWG (0.823 mm2 to 0.205 mm2) Copper Wires only
The Voltage Output Analog Current Sensors are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for proper operation. All voltage output current sensors use an “Average” current measuring method and should be used in applications where a pure Sinusoidal AC waveform that has very little or no distortion/noise on the conductor being monitored. Applications may include monitoring a resistive type load such as an incandescent light bulb or heating element as well as any single speed linear load. Voltage Output current sensors are available in both solid and split-core versions which also includes a Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications. The split-core version of the current sensors work great in retrofit applications and for use on service technicians vehicles since one or two parts will work in most applications and can be easily installed without disconnecting any wires. For best results, the voltage output current sensors should not be used in applications with switching power supplies or variable speed drives due to the limited operating frequency range. In applications where variable speed drives or waveforms include distortion/ noise, ACI recommends the use of the A/CTA2-RMS or A/SCTA2-RMS Series sensors where you need to supply 24 VDC power to the current sensors with a 4-20 mA signal. A 249 Ohm or 499 Ohm 1 Watt resistor can be used to convert the 4-20 mA signal into a useable 1-5 or 2-10 VDC output signal at your building management system or PLC.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration