Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Analog Current Sensor with true RMS 4-20mA output

Analog Current Sensor, 4-20mA, DIN Rail, Solid Core, RMS, 0-100, 0-200, 0-250 Amp (Default)

$188.00

Item# A/CTA2-250-RMS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $188.00
5-9 $178.60
10-24 $174.84
25-49 $167.32
50-99 $163.56
100+ $159.80

In stock

Lead Time (If not in stock): 2 weeks
Analog Current Sensor, 4-20mA, DIN Rail, Solid Core, RMS, 0-100, 0-200, 0-250 Amp (Default) A/CTA2-250-RMS A/CTA2-250-RMS
  • True RMS for VFDs
  • Field Selectable Ranges
  • Patented DIN-Rail Mounting Base

A/CTA2-250-RMS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Amperage Range
Product Type
Core Type
Analog Output
Measurement
Contact Type
Contact Rating
Aperture Size Diamete


  • Amperage Range See Ordering Grid (Field Selectable)
  • Isolation Voltage 2200 VAC
  • Operating Humidity Range 0 to 95%
  • Operating Temperature Range 5 to 104ºF (-15 to 40ºC)
  • Accuracy All Models: +/- 1% of Selected Range except A/SCTA2-50-RMS: +/- 2% from 15 to 20 Hz+/- 1% from 20 to 100 Hz
  • Agency Approvals CE (-RMS Versions): CE to IEC 61326-1: 2012 Class A
  • Core Style Solid-Core
  • Aperture Size 0.75” (19.05 mm)
  • DIN Rail Mounting 35 mm (U.S. Patent No. 7
  • Enclosure Material | Flammability Rating PC/ABS (Polycarbonate/ABS Blend) | UL94-V0
  • Maximum AC Voltage 600 VAC
  • Maximum Load Resistance 775 Ohms (Formula: (24 VDC – 8.5 VDC) / 0.020A )
  • Minimum Mounting Distance 1” (2.6 cm) between current sensor & other magnetic devices (Relays
  • Monitored Current Type AC Current
  • Operating Frequency Range A/CTA2 & A/SCTA2 Series: 40 to 1KHz | A/CTA2-50-RMS & A/SCTA2-50 RMS: 15 to 100 HzA/CTA2-250-RMS (0-100A Range): 15 to 100 Hz | A/CTA2-250-RMS (0-200/250A Ranges): 30 to 100 Hz
  • Output Signal | Maximum Output Signal 4 to 20 mA (2-Wire
  • Product Weight A/CTA2-xxx: 0.260 lbs. (0.118 kg) | A/CTA2-xxx-RMS: 0.190 lbs. (0.087 kg)
  • Product Dimensions Solid Core Versions: 2.760” (70.11 mm) x 3.343” (84.92 mm) x 1.050” (26.67 mm)
  • Response Time A/CTA2-xxx and A/SCTA2-XXX: < 600 mS (Rise and Fall Time)A/CTA2-xxx-RMS & A/SCTA2-50-RMS: 600 mS (Rise Time) and 2800 mS (Fall Time)
  • Supply Voltage +8.5 to 30 VDC (Reverse Polarity Protected)250 Ohm Load (1-5 VDC): +13.5 to 30 VDC | 500 Ohm Load (2-10 VDC): +18.5 to 30 VDC
  • Supply Current 25 mA minimum
  • Storage Temperature | RH Range 41 to 95°F (5 to 35°C) | 40% to 85% RH
  • Terminal Block Torque Rating 4.43 to 5.31 in-lbs. (0.5 to 0.6 Nm)
  • Wire Recommendations 2 Conductor (Shielded Cable)
  • Wiring Connections 2 Position
  • Wire Size 18 to 24 AWG (0.823 mm2 to 0.205 mm2) Copper Wires only
The 4-20 mA Output Analog Current Sensors are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment. The “Average” style current sensors should be used in applications where the Sinusoidal waveform has no distortion or noise on the conductor being monitored. Applications may include monitoring a resistive type load such as an incandescent light bulb, heating element as well as any single speed linear load. Note that the “True RMS” sensors are able to be used in all applications since the “True RMS” current sensors provide the best overall accuracy and should be used in applications which includes Variable Frequency Drives, Switching Power Supplies, Computers and Data Centers, Electronic Ballasts, SCR’s, and Variable Speed Loads. The current sensors are available in both solid and split-core versions which also includes a Patented (Pat. No. US 7,416,421) 35 mm Din Rail mounting foot for easy installation in panel mount applications. The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues like dust and moisture may be of concern.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration