Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4X Rated 3-Pole Fused Disconnect Switch

NEMA 4X Fused Disconnect Switch, 30A, 600 Vac

$327.70

Item# AU-KKVM332

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $327.70
5-9 $321.15
10-24 $314.59
25-49 $301.48
50-99 $298.21
100+ $294.93

In stock

Lead Time (If not in stock): 13 weeks
NEMA 4X Fused Disconnect Switch, 30A, 600 Vac AU-KKVM332 AU-KKVM332
  • Across-the-Line Motor Starting
  • General Use Rating 30A, 3-Pole 600 Vac
  • Interrupting Capacity Rating 10 kA
  • NEMA Type 4X, IP65 for Indoor or Outdoor Use

AU-KKVM332 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Handle Color
Additional Features
Switch Type
Relay Current
Enclosure Material
Rating


These polycarbonate enclosed fused disconnect switches can be used for general purpose disconnects or locally for across-the-line manual motor controller. They are NEMA Type 4X (IP66), for indoor or outdoor use and are resistant against many chemicals and UV exposure.

Specifications
Operating Temperature Rating: -20 to 40°C (-4 to 104°F)
Enclosure Temperature Rating: -35 to 130°C (-31 to 266°F)
Current: 30A general purpose, 3-pole, 600 Vac 50/60Hz
Short Circuit Withstand Rating: 10 kA @ 600V when protected with maximum fuse
Size/Class
K5: 50A
RK5: 50A
RK1: 80A
J: 80A
Terminal Size: 14-8 AWG (Cu conductors only, 75°C)
Terminal Torque: 16 lb. in.
Materials
Enclosure: Polycarbonate
Contacts: Copper with silver alloy plating
Switch: Polybutylene terephthalate (PBT) polyester resin
Dimensions: 190 H x 144 W x 131 mm D (7.48 x 5.67 x 5.16")
Knock-Outs: M25/32 (2) and M16 (1) top and bottom
Weight: 0.998 kg (2.2 lbs)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Gray liquid tight strain relief, M16 thread with clamping range 3.5-10 mm.
$2.78
27 In Stock
Gray liquid tight strain relief, M20 thread with clamping range 7-14 mm.
$2.78
23 In Stock
Gray liquid tight strain relief , M25 thread with clamping range 9-18 mm.
$4.49
0 In Stock

Related Categories

en-US
en
Save Configuration