Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Furnace Cable, Steel Braided, Nextel/Silica Insulation

10 AWG, 1000 ft, Stainless Steel Overbraid

$17,025.75

Item# HTCM-1NI-610S-1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $17,025.75
10-24 $16,174.46
25-49 $15,833.95
50-99 $15,152.92
100-199 $14,812.40
200+ $14,471.89

In stock

Lead Time (If not in stock): 6 weeks
10 AWG, 1000 ft, Stainless Steel Overbraid HTCM-1NI-610S-1000 HTCM-1NI-610S-1000
  • 700°C (1292°F) Temperature Rating
  • For Use in Non-Flexing Applications
  • Single Stranded, “D” Nickel Conductor
  • Mica Tape Insulation with Ceramic Fiber

HTCM-1NI-610S-1000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Stranded Wire or Solid
Cable Diameter
Length
Volts
Maximum Operating Temperature
Sheath Material
Conductor Insulation


OMEGALUX™ HTCM high temperature heater cable is designed for use in very high temperature applications as a single conductor lead wire. It is recommended for use in areas that are exposed to high temperatures but with a minimum of flexing after installation. Such applications include ovens, kilns or furnaces. The stainless steel outer braid provides mechanical and additional thermal protection.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Am I the only one who has ever wondered what LENGTH you get for the price? I have re-read every page over and over again for length information. Am I just missing it? How can I possibly order these wire products, without knowing what length I'm buying?

Asked by: TomL
The HTCM-1NI-610S and all Heater Hook Up wire is sold by the foot so for the units enter the total number of feet you wish to purchase.
Answered by: AB1 Engineer
Date published: 2019-09-04
  • y_2024, m_9, d_6, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HTCM-1NI-610S-1000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration