Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Regulating 85°C Max Heating Cable 120-240 Vac

Self-Regulating Heating Cable/Low Temperature (Price Per Foot)

$23.39

Item# SRL10-2CR

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $23.39
5-9 $22.22
10-24 $21.75
25-49 $20.82
50-99 $20.35
100+ $19.88

In stock

Lead Time (If not in stock): 4 weeks
Self-Regulating Heating Cable/Low Temperature (Price Per Foot) SRL10-2CR SRL10-2CR
  • 5 & 10 W/ft
  • 120 and 240V options
  • 150°F (65°C) Maximum Maintenance Temperature
  • Energy Efficient

SRL10-2CR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power Density
Insulation Material
Maximum Temperature Exposure
Wire Gauge
Approx. Cable Size
Minimum Purchase Length
Additional Feature


  • Maximum Operating Temperature 65°C (150°F)
  • Wire Gauge 16 AWG
  • Features Energy Efficient

SRL self-regulating heating cable provides safe, reliable heat tracing for freeze protection of pipes, valves, tanks and similar applications. The 150°F (65°C) maximum pipe maintenance temperature rating also suitable for certain process applications. SRL self-regulating heating cable can be used in hazardous as well as certain corrosive areas.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do the heating cables such as SRM/E10-1CT come ready to plug in to an electrical supply?

Asked by: Dennis 2020
Thank you for your inquiry. Our heating cabled require termination and sealing in order to be used. Furthermore, a temperature controller or switch is highly recommended to regulate the cable's temperature.
Answered by: CB Engineer
Date published: 2022-10-10
  • y_2024, m_9, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SRL10-2CR, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration