PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $8.40 |
5-9 | $7.98 |
10-24 | $7.81 |
25-49 | $7.48 |
50-99 | $7.31 |
100+ | $7.14 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Watts/ft. | Volts | Module# Length (ft)1 | Max** Length (ft) |
FE3-120B | 3 | 120 | 2 | 360 |
FE3-240B | 3 | 240 | 4 | 720 |
FE5-120B | 5 | 120 | 2 | 275 |
FE5-240B | 5 | 240 | 3 | 550 |
FE8-120B | 8 | 120 | 2 | 220 |
FE8-208B | 8 | 208 | 4 | 381 |
FE8-240B | 8 | 240 | 4 | 440 |
FE8-277B | 8 | 277 | 4 | 508 |
FE8-480B | 8 | 480 | 6 | 880 |
FE12-120B | 12 | 120 | 2 | 180 |
FE12-208B | 12 | 208 | 4 | 312 |
FE12-240B | 12 | 240 | 2 | 360 |
FE12-277B | 12 | 277 | 4 | 416 |