Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

200°C Max Constant Wattage Heating Cable 120-480 Vac

Constant Wattage Heat Cable (Price per Foot)

$25.44

Item# CWM12-1CT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $25.44
5-9 $24.17
10-24 $23.66
25-49 $22.64
50-99 $22.13
100+ $21.62

In stock

Lead Time (If not in stock): 4 weeks
Constant Wattage Heat Cable (Price per Foot) CWM12-1CT CWM12-1CT
  • Constant Output
  • Cut to Any Length
  • Lower Installation Costs
  • Flexible

CWM12-1CT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power Density
Maximum Temperature Exposure
Wire Gauge
Approx. Cable Size
Insulation Material
Minimum Purchase Length


  • Wire Gauge 12 AWG
  • Wire Material Copper
OMEGALUX™ CWM (Constant Wattage Medium Temperature) heating cable is the ideal answer to those pipe tracing situations which require higher temperatures for process maintenance as well as freeze protection. No matter what length of cable is needed, wattage (or heat) produced by each foot of cable remains unchanged.

Caution and Warning!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Standard Construction
A. Buss wires. Twin 12 AWG copper buss wires provide reliable, consistent electrical current.
B. Buss wire insulation. 11 mil FEP jacket protects and electrically insulates buss wires.
C. Inner sheath. This insulation jacket holds the two buss wires together and provides the wrapping surface for the nichrome heating wire.
D. Nichrome wire. The nichrome resistance heating wire is the heating component of the cable.
E. Jacket. Flame-retardant insulation jacket is made from FEP material which protects heating cable and assures long service life. This material is also highly corrosion resistant.
F. Metal braid. Plated copper braid covering the jacket provides a positive ground path.
G. Optional fluoropolymer overjacket. FEP jacket provides protection from most aqueous and chemically corrosive solutions. Add suffix “-CT” to model number.

Output Tinned Copper Braid (-C) FEP Overcoat (-CT)
and Tinned Copper Overbraid
Module
Length
in (mm)
Max
Circuit
Length
feet (m)
Watts/
Foot
Volts Model
No.
Weight
lb.(kg)/
1000'
Model
Number
Weight
lb.(kg)/
1000'
4
4
120
240
CWM4-1C
CWM4-2C
96 (43.5)
96 (43.5)
CWM4-1CT
CWM4-2CT
110 (49.9)
110 (49.9)
18 (457)
30 (762)
350 (106.6)
700 (213.3)
8
8
8
120
240
480
CWM8-1C
CWM8-2C
CWM8-4C
96 (43.5)
96 (43.5)
96 (43.5)
CWM8-1CT
CWM8-2CT
CWM8-4CT
110 (49.9)
110 (49.9)
110 (49.9)
18 (457)
24 (610)
37 (940)
245 (74.6)
475 (144.7)
950 (289.5)
12
12
12
120
240
480
CWM12-1C
CWM12-2C
CWM12-4C
96 (43.5)
96 (43.5)
96 (43.5)
CWM12-1CT
CWM12-2CT
CWM12-4CT
110 (49.9)
110 (49.9)
110 (49.9)
12 (305)
24 (610)
30 (762)
200 (60.9)
400 (121.9)
800 (243.8)
Minimum length of heating cable is 25 ft. See Pages B-24 to B-28 for heat cable accessories and controls.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration