Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Transmitters for use with CY670 Sensors and Platinum RTDs

Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements
  • RoHS Icon

$1,876.55

Item# CYTX231P-115

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,876.55
5-9 $1,782.72
10-24 $1,745.19
25-49 $1,670.13
50-99 $1,632.60
100+ $1,595.07

In stock

Lead Time (If not in stock): 99 weeks
Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements CYTX231P-115 CYTX231P-115
  • Models for Silicone Diode or Platinum RTD Elements
  • Accuracy ±0.07K at 4.2K Factory Calibration in Memory
  • Input Fully Isolated from Power Supply
  • Four Lead Measurement

CYTX231P-115 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Temperature Range
Supply Voltage
Number of Inputs
Output Type
Size


The CYTX231 temperature transmitters send linearized data to a remote location for a data acquisition system or a recorder using a 4-20 or 0-20mA signal. Standard Curve #10 chart shown in the T section is in memory for the silicon diode sensor and excitation of 10µA is provided. The CYTX231P operates like the CYTX231SD but uses a 100Ohm platinum RTD sensor. Excitation provided is 500µA and a DIN 437600 standard curve is provided in memory.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration