Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature, High Thermally Conductive Paste

OMEGATHERM™ High Temperature and High Thermally Conductive Paste

Item# OT-201-1/2

OMEGATHERM™ High Temperature and High Thermally Conductive Paste OT-201-1/2 OT-201-1/2
  • Due to supply chain issues only the 16oz options is currently available. Please refer to OT-201-16 as replacement.
  • High Temperature Thermal Paste, Continuous Temperature to 200°C (392°F)
  • Extremely High Thermal Conductivity
  • Adheres to Most Surfaces

OT-201-1/2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Volume
Material
Max Temperature
Mix Ratio By Weight
Tensile Shear
Additional Option


OMEGATHERM™ thermal conducting paste is a high temperature and high thermally conductive paste product. They are specially formulated for permanent and temporary bonding of thermocouples, thin film RTDs, thermistors and other temperature sensors, to most surfaces–metals, ceramics, glass, plastics, paper products.

OMEGATHERM™ products is compounded and packaged for convenient, easy mixing and application. Each formulation exhibits important characteristics necessary for accurate, fast, reliable temperature measurement. These are: good adhesion and strength, high temperature rating, high thermal conduction, high electric insulation, thixotropic consistency, fast cure, and easy application.

OMEGATHERM™ 201
OMEGATHERM™ 201 — is a very high thermally conductive filled silicone paste, ideally suited for many temperature measurement applications. This thick, grey, smooth paste wets most surfaces and will not harden on long exposure to elevated temperatures. It is rated for continuous use between -40 and 200°C (–40 and 392°F).

OMEGATHERM™ 201 provides an excellent means of conducting heat and expanding the heat-path area from a surface to a temperature measurement sensor, thus increasing the speed of response and improving accuracy. Some applications are:
a) Surface Measurement Probes — dab a small amount on the surface and push the sensor into this area.
b) Temporary bonding and encapsulating of temperature sensors — simply dab OMEGATHERM™ 201 onto the surface or in the cavity, plant the sensor in the paste, and tape to hold in place.

This highly versatile paste is supplied in 1/2- and 2-ounce jars, as well as in one- and two-pound containers.

Model No. OT-201
Material Silicone
Grease
Continuous
Temperature
200°C
(392°F)
Cure Not
required
Adheres to
Most*
Wets most
Surfaces
Thermal conductivity
(k)(BTU)in)/(hr)(ft 2) (°F)
Extremely High
16
Electrical Insulation
Volume Resistivity
ohm–cm
Very High
1014
*M=Metal PA=Paper Products C=Ceramic W=Wood PL=Plastic
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration