Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $701.44 |
5-9 | $666.37 |
10-24 | $652.34 |
25-49 | $624.28 |
50-99 | $610.25 |
100+ | $596.22 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Watts | Volts | Dimensions in inches (cm) | Without Vestibules Model No. | With Vestibules Model No. | |||
A DIM | B DIM | C DIM | D DIM | ||||
800 | 120 | 6 (15) | 11 (28) | 7 (18) | 5 (13) | CRRS-67/120-A | CRRS-67/120-C-A |
1600 | 240 | 12 (30) | 11 (28) | 7 (18) | 5 (13) | CRRS-127/240-A | CRRS-127/240-C-A |
2400 | 240 | 18 (46) | 11 (28) | 7 (18) | 5 (13) | CRRS-187/240-A | CRRS-187/240-C-A |
3200 | 240 | 24 (61) | 11 (28) | 7 (18) | 5 (13) | CRRS-247/240-A | CRRS-247/240-C-A |
900 | 120 | 6 (15) | 12 (30) | 8 (20) | 6 (15) | CRRS-68/120-A | CRRS-68/120-C-A |
1800 | 240 | 12 (30) | 12 (30) | 8 (20) | 6 (15) | CRRS-128/240-A | CRRS-128/240-C-A |
2700 | 240 | 18 (46) | 12 (30) | 8 (20) | 6 (15) | CRRS-188/240-A | CRRS-188/240-C-A |
3600 | 240 | 24*** (61) | 12 (30) | 8 (20) | 6 (15) | CRRS-248/240-A | CRRS-248/240-C-A |
2250 | 240 | 12 (30) | 14 (36) | 10 (25) | 8 (20) | CRRS-1210/240-A | CRRS-1210/240-C-A |
3375 | 240 | 18 (46) | 14 (36) | 10 (25) | 8 (20) | CRRS-1810/240-A | CRRS-1810/240-C-A |
4500 | 240 | 24*** (61) | 14 (36) | 10 (25) | 8 (20) | CRRS-2410/240-A | CRRS-2410/240-C-A |
2700 | 240 | 12 (30) | 16 (41) | 12 (30) | 10 (25) | CRRS-1212/240-A | CRRS-1212/240-C-A |
4050 | 240 | 18 (46) | 16 (41) | 12 (30) | 10 (25) | CRRS-1812/240-A | CRRS-1812/240-C-A |
5400 | 240 | 24***(61) | 16 (41) | 12 (30) | 10 (25) | CRRS-2412/240-A | CRRS-2412/240-C-A |
3400 | 240 | 12 (30) | 19 (48) | 15 (38) | 13 (33) | CRRS-1215/240-A | CRRS-1215/240-C-A |
5100 | 240 | 18 (46) | 19 (48) | 15 (38) | 13 (33) | CRRS-1815/240-A | CRRS-1815/240-C-A |
6800 | 240** | 24*** (61) | 19 (48) | 15 (38) | 13 (33) | CRRS-2415/240-A | CRRS-2415/240-C-A |
4100 | 240 | 12 (30) | 22 (56) | 18 (46) | 16 (41) | CRRS-1218/240-A | CRRS-1218/240-C-A |
6150 | 240** | 18 (46) | 22 (56) | 18 (46) | 16 (41) | CRRS-1818/240-A | CRRS-1818/240-C-A |
8200 | 240** | 24*** (61) | 22 (56) | 18 (46) | 16 (41) | CRRS-2418/240-A | CRRS-2418/240-C-A |
4750 | 240 | 12 (30) | 25 (64) | 21 (53) | 19 (48) | CRRS-1221/240-A | CRRS-1221/240-C-A |
7125 | 240** | 18 (46) | 25 (64) | 21 (53)) | 19 (48) | CRRS-1821/240-A | CRRS-1821/240-C-A |
9500 | 240** | 24*** (61) | 25 (64) | 21 (53) | 19 (48) | CRRS-2421/240-A | CRRS-2421/240-C-A |
Watts | Volts | Dimensions in inches (cm) | Without Flanges Model No. | With Flanges Model No. | |||
A DIM | B DIM | C DIM | D DIM | ||||
300 | 60 | 6 (15) | 4 (10) | 2 (5) | 8 (20) | CRFP-64/60-A | CRFP-64/60-C-A |
600 | 120 | 12 (30) | 4 (10) | 2 (5) | 8 (20) | CRFP-124/120-A | CRFP-124/120-C-A |
400 | 60 | 6 (15) | 6 (15) | 2 (5) | 10 (25) | CRFP-66/60-A | CRFP-66/60-C-A |
800 | 120 | 12 (30) | 6 (15) | 2 (5) | 10 (25) | CRFP-126/120-A | CRFP-126/120-C-A |
1250 | 120 | 18 (46) | 6 (15) | 2 (5) | 10 (25) | CRFP-186/120-A | CRFP-186/120-C-A |
1650 | 240 | 24 (61) | 6 (15) | 2 (5) | 10 (25) | CRFP-246/240-A | CRFP-246/240-C-A |
1100 | 120 | 12 (30) | 8 (20) | 2 (5) | 12 (30) | CRFP-128/120-A | CRFP-128/120-C-A |
1650 | 240 | 18 (46) | 8 (20) | 2 (5) | 12 (30) | CRFP-188/240-A | CRFP-188/240-C-A |
2200 | 240 | 24 (61) | 8 (20) | 2 (5) | 12 (30) | CRFP-248/240-A | CRFP-248/240-C-A |
1375 | 240 | 12 (30) | 10 (25) | 2 (5) | 14 (36) | CRFP-1210/240-A | CRFP-1210/240-C-A |
2050 | 240 | 18 (46) | 10 (25) | 2 (5) | 14 (36) | CRFP-1810/240-A | CRFP-1810/240-C-A |
2750 | 240 | 24 (61) | 10 (25) | 2 (5) | 14 (36) | CRFP-2410/240-A | CRFP-2410/240-C-A |
3400 | 240 | 30 (76) | 10 (25) | 2 (5) | 14 (36) | CRFP-3010/240-A | CRFP-3010/240-C-A |
1650 | 240 | 12 (30) | 12 (30) | 2 (5) | 16 (41) | CRFP-1212/240-A | CRFP-1212/240-C-A |
2460 | 240 | 18 (46) | 12 (30) | 2 (5) | 16 (41) | CRFP-1812/240-A | CRFP-1812/240-C-A |
3280 | 240 | 24 (61) | 12 (30) | 2 (5) | 16 (41) | CRFP-2412/240-A | CRFP-2412/240-C-A |
4100 | 240 | 30 (76) | 12 (30) | 2 (5) | 16 (41) | CRFP-3012/240-A | CRFP-3012/240-C-A |
3700 | 240 | 18 (46) | 18 (46) | 2 (5) | 22 (56) | CRFP-1818/240-A | CRFP-1818/240-C-A |
5000 | 240 | 24 (61) | 18 (46) | 2 (5) | 22 (56) | CRFP-2418/240-A | CRFP-2418/240-C-A |
6200 | 240* | 30 (76) | 18 (46) | 2 (5) | 22 (56) | CRFP-3018/240-A | CRFP-3018/240-C-A |