Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Curved Faced Ceramic Heaters 1418°F Max and 1.8 kW Max

Curved Face Ceramic Radiant Heaters 95 x 295 mm (3.72 x 11.61 in)

$169.05

Item# CRL10002

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $169.05
10-24 $160.60
25-49 $157.22
50-99 $150.45
100-199 $147.07
200+ $143.69

In stock

Lead Time (If not in stock): 8 weeks
Curved Face Ceramic Radiant Heaters 95 x 295 mm (3.72 x 11.61 in) CRL10002 CRL10002
  • Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
  • Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
  • Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
  • Standard Stocked Voltage: 120 or 220/240V as Noted Other Voltages are Available

CRL10002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Supply Voltage
Maximum Operating Temperature
Color
Features
Heater Shape


  • Output Wavelength 2.5 to 6 m
E-Mitters listed have 152 mm (6") ceramic bead insulated leads, #8-10 spade terminals, and one-piece spring clips for mounting in 20 or 22 gauge sheet metal.

Model Number Wattage Voltage Vac Color Watt Density* Heater Body Temperature**(Typical Operating) Peak Emitted Wavelength***
Without Thermocouple Standard Type K Thermocouple Low Noi Type K Thermocouple W/in2 W/cm2 °F °C
CRL20021 CRL20022 500 120 Yellow to Orange 11.9 1.9 796 424 4.15
CRL10009 CRL10010 500 220 to 240 Rose to Grey 11.9 1.9 796 424 4.15
CRL00009 CRL00010 500 220 to 240 White 11.9 1.9 796 424 4.15
CRL20023 CRL20024 500 240/480 Yellow to Orange 11.9 19 796 424 4.15
CRL20025 CRL20026 750 120 Yellow to Orange 17.9 2.8 956 513 3.68
CRL10011 CRL10012 750 220 to 240 Rose to Grey 17.9 2.8 956 513 3.68
CRL00011 CRL00012 750 220 to 240 White 17.9 2.8 956 513 3.68
CRL20027 CRL20028 750 240/480 Yellow to Orange 17.9 2.8 956 513 3.68
CRL10001 CRL10002 950 220 to 240 Rose to Grey 22.7 3.5 1053 567 3.45
CRL00001 CRL00002 950 220 to 240 White 22.7 3.5 1053 567 3.45
CRL10013 CRL10014 1000 220 to 240 Rose to Grey 23.9 3.7 1076 580 3.40
CRL00013 CRL00014 1000 220 to 240 White 23.9 3.7 1076 580 3.40
CRL20029 CRL20030 1000 240/480 Yellow to Orange 23.9 3.7 1076 580 3.40
CRL10003 CRL10004 1150 220 to 240 Rose to Grey 27.5 4.3 1145 618 3.25
CRL00003 CRL00004 1150 220 to 240 White 27.5 4.3 1145 618 3.25
CRL20031 CRL20032 1250 240/480 Yellow to Orange 29.9 4.6 1191 644 3.16
CRL10015 CRL10016 1400 480 Rose to Grey 33.5 5.2 1262 683 3.03
CRL00015 CRL00016 1400 480 White 33.5 5.2 1262 683 3.03
CRL20033 CRL20034 1500 240/480 Yellow to Orange 35.9 5.6 1308 709 2.95
CRL10017 CRL10018 1600 480 Rose to Grey 38.2 5.9 1351 733 2.88
CRL00017 CRL00018 1600 480 White 38.2 5.9 1351 733 2.88
CRL10019 CRL10020 1800 480 Rose to Grey 43.0 6.7 1418 770 2.78
CRL00019 CRL00020 1800 480 White 43.0 6.7 1418 770 2.78
* Watt density calculated using heater face surface area.
** E-Mitter heater body temperature as measured with internal thermocouple when mounted facedown in stock CRK reflector and operating in 22°C (72°F) room ambient.
*** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (µm).
Notes: All 240/480V heaters have two windings for dual voltage use. (Parallel connected for 240V and series connected for 480V) 120V heaters are single winding designs
Units with an internal “low noise” style thermocouple have 12" leads. Standard Type “K” thermocouple units also available.
Heaters with yellow to orange color are exact replacements for heaters in CRP Modular 12 × 12 CRP Radiant Panels.
Ordering Example: CRL10010, radiant heater with K thermocouple, 120 Vac, yellow to orange color.
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
I am interested in the CRL heater for a product I am designing. It is not clear as to how I can mechanically mount the heaters. Any suggestions? CRL20022

Asked by: Rich737
Thank you for your inquiry. These are mounted using the CRK00032 Mounting Reflector.
Answered by: Application Engineer CB
Date published: 2022-02-14
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CRL10002, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration