Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Plate Style Ceramic Heaters 1800°F Max and 14.4 kW Max

Ceramic Heater Plates

$605.77

Item# CRHP-12650/380V-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $605.77
5-9 $575.48
10-24 $563.37
25-49 $539.14
50-99 $527.02
100+ $514.90

In stock

Lead Time (If not in stock): 8 weeks
Ceramic Heater Plates CRHP-12650/380V-A CRHP-12650/380V-A
  • 980°C (1800°F) Operating Temperature for Embedded Heating Element Construction
  • 1010°C (1850°F) Operating Temperature for Exposed Element Construction
  • Imbedded Heating Elements Standard
  • Optional Exposed Heating Elements

CRHP-12650/380V-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Heater Shape
Features
Maximum Operating Temperature


OMEGALUX™ ceramic heater plates provide surface temperatures of up to 980°C (1800°F). The large, 16 mm (5/8") ID grooves permit the use of exceptionally heavy gauge heating wire for low element watt densities and high wattage per square inch of radiating surface. The elements can be imbedded in ceramic, or exposed, depending on requirements.

Special sizes, shapes, wattages, voltages, thermocouple access holes and extra long braided leads are available. Contact OMEGALUX Sales department for ordering information.



With Flanges
Model Number Wattage Dimensions in inches (mm) Voltage Wt.
lb (kg)
A B C D
CRHF-18650/230270018 (457)6 5/8 (168)1 1/2 (38)9 5/8 (244)23021.6 (9.8)
CRHF-21650/230315021 (533)6 5/8 (168)1 1/2 (38)9 5/8 (244)23025.2 (11.4)
CRHF-24650/230360024 (610)6 5/8 (168)1 1/2 (38)9 5/8 (244)23028.8 (13.1)
CRHF-121250/230360012 (305)12 5/8 (321)1 1/2 (38)15 5/8 (397)23023.4 (10.6)
CRHF-151250/230450015 (381)12 5/8 (321)1 1/2 (38)15 5/8 (397)23029.3 (13.3)
CRHF-181250/230540018 (457)12 5/8 (321)1 1/2 (38)15 5/8 (397)23035.1 (15.9)
CRHF-211250/230630021 (533)12 5/8 (321)1 1/2 (38)15 5/8 (397)23041.0 (18.6)
CRHF-241250/230720024 (610)12 5/8 (321)1 1/2 (38)15 5/8 (397)230*46.8 (21.2)
CRHF-181850/230710018 (457)18 5/8 (473)2 (51)21 5/8 (549)230*62.1 (28.2)
CRHF-211850/230945021 (533)18 5/8 (473)2 (51)21 5/8 (549)230*72.4 (32.8)
CRHF-241850/4601080024 (610)18 5/8 (473)2 (51)21 5/8 (549)46082.8 (37.6)
CRHF-242450/4601440024 (610)24 5/8 (625)2 (51)27 5/8 (702)460†105.8 (48.0)
Includes complete operator’s manual.
*These heaters contain two 230 Volt circuits which may be wired in parallel for 230 Volt operation or in series for 460 Volt operation.
**Add suffix -E for exposed element construction, same price.
†Indicates heater containing two 460 Volt circuits.


Without Flanges
Model Number Wattage Dimensions in inches (mm) Voltage Wt.
lb (kg)
A B C
CRHP-12650/230180012 (305)6 5/8 (168)1 1/2 (38)2309.9 (4.5)
CRHP-15650/230225015 (381)6 5/8 (168)1 1/2 (38)23012.4 (5.6)
CRHP-18650/230270018 (457)6 5/8 (168)1 1/2 (38)23014.9 (6.8)
CRHP-21650/230315021 (533)6 5/8 (168)1 1/2 (38)23017.5 (7.9)
CRHP-24650/230360024 (610)6 5/8 (168)1 1/2 (38)23019.8 (9.0)
CRHP-121250/230360012 (305)12 5/8 (321)1 1/2 (38)23018.9 (8.6)
CRHP-151250/230450015 (381)12 5/8 (321)1 1/2 (38)23023.8 (10.8)
CRHP-181250/230540018 (457)12 5/8 (321)1 1/2 (38)23028.4 (12.8)
CRHP-211250/230630021 (533)12 5/8 (321)1 1/2 (38)23033.1 (15.0)
CRHP-241250/230720024 (610)12 5/8 (321)1 1/2 (38)230*37.8 (17.1)
CRHP-181850/230710018 (457)18 5/8 (473)2 (51)230*53.6 (24.3)
CRHP-211850/230945021 (533)18 5/8 (473)2 (51)230*62.6 (28.4)
CRHP-241850/4601080024 (610)18 5/8 (473)2 (51)46071.3 (32.3)
CRHP-242450/4601440024 (61024 5/8 (625)2 (51)460†94.3 (42.8)
Includes complete operator’s manual.
*These heaters contain two 230 Volt circuits which may be wired in parallel for 230 Volt operation or in series for 460 Volt operation.
**Add suffix -E for exposed element construction, same price.
†Indicates heater containing two 460 Volt circuits.
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
I am interested in this product. Please send me more information. I would like to know if it comes with a controller to operate at temperatures below 980C. Thanks

Asked by: Santiago
Thank you for your inquiry. Controllers are sold separately and all information can be found on our website.
Answered by: Application Engineer JB
Date published: 2023-06-21
  • y_2024, m_5, d_30, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CRHP-12650-380V-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration