Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Related Categories

Infrared Radiant Heaters

5 Products
Black Ceramic Glass Radiant Infrared Panel Heater

Black ceramic glass faced radiant infrared panel heater with temperatures up to 1600°F, aluminized steel housing and used for paint drying, laminating and more.

Ceramic Radiant Infrared Panel Heaters up to 1300°F

CRP-Series Ceramic radiant panel infrared heaters offer watt densities from 11 to 35 W/in2, integrated type K thermocouple, up to 1300°F and different housing options.

Single or Double Element Radiant Infrared Panel Heater

Single or double element radiant infrared panel heater with incoloy sheath, up to 1500°F and used for ink drying, shrink fitting and fast-moving webs.

Black Quartz Ceramic Cloth Radiant Infrared Panel Heater

Black quartz ceramic cloth faced radiant infrared panel heater with temperatures up to 1600°F, aluminized steel housing and used for paint drying, silk screening and more.

High Watt Density Quartz Faced Radiant Infrared Panel Heater

Quartz faced radiant infrared panel heater with high watt densities up to 60 W/in2, up to 1800°F, aluminized steel housing and used for textile drying and glass processing.

Related Categories

Infrared Radiant Heaters

Infrared radiant heaters are an efficient and cost-effective way to provide heat in a variety of industrial, commercial, and laboratory applications. These heaters provide many benefits and can increase production efficiency, reduce energy costs, and improve the quality of the end product.

Omega Engineering offers a comprehensive selection of infrared radiant heaters designed to radiate heat from the designated material panel. Each model is designed to deliver precise heating with temperatures up to 1800 °F, and aluminized steel housing to ensure long lasting performance.
Searching for your items
en-US
en
Save Configuration