Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Accelerometer, Premium Grade, Low Profile

$514.61

Item# ACC797

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $514.61
10-24 $488.88
25-49 $478.59
50-99 $458.00
100-199 $447.71
200+ $437.42

In stock

Lead Time (If not in stock): 12 weeks
Accelerometer, Premium Grade, Low Profile ACC797 ACC797
  • Premium Grade
  • Corrosion Resistant
  • ESD Protection
  • Reverse Wiring Protection

ACC797 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Acceleration Range
Frequency Range (Nominal)
Output Type
Mounting Type
Features


  • Amplitude Non-linearity 1%
  • Base Strain Sensitivity 0.002 g/microstrain
  • Connection Type 2 pin
  • Electrical Noise Broadband 2.5 Hz to 25 kHz: 600 µg
  • Electrical Noise Spectral 10 Hz: 8 µg/√Hz
  • Electromagnetic Sensitivity 30 µg/gauss
  • Form Factor 1/4-28 screw
  • Input Current 2 to 10 mA
  • Grounding Isolated case
  • Measurement Type Speed
  • Output Impedance 100 Ω
  • Resonance Frequency 1 to 12
  • Sensitivity 0.002 g/microstrain
  • Vibration 500 g peak
  • Transverse Sensitivity 5% of axial
  • Shock 5000 g peak
The OMEGAROMETER accelerometer is designed for industrial vibration measurements. This accelerometer features a hermetically sealed 316L stainless steel case suitable for harsh environments. The ACC797 is a premium grade accelerometer with a low profile side cable exit.

SPECIFICATIONS:

DYNAMIC
Sensitivity, ±5%, 25°C (77°F): 100 mV/g
Acceleration Range1: 50 g peak
Amplitude Non-Linearity: 1%
Frequency Response:
   ±5%: 3 to 5000 Hz
   ±10%: 2 to 7000 Hz
   ±3 dB: 1 to 12,000 Hz
Resonance Frequency: 26 kHz
Transverse Sensitivity, Max: 5% of axial

ELECTRICAL
Power Requirement:

   Voltage Source: 18 to 30 Vdc
   Current Regulating Diode1, 2: 2 to 10 mA
Electrical Noise, Equiv. g:
   Broadband: 2.5 Hz to 25 kHz: 600 µg
   Spectral:
        10 Hz: 8 µg/√Hz
        100 Hz: 5 µg/√Hz
        1000 Hz: 5 µg/√Hz
Output Impedance, Max: 100 Ω
Bias Output Voltage: 12 Vdc
Grounding: Isolated case, internally shielded

ENVIRONMENTAL
Temperature Range:
-50 to 120°C (-58 to 248°F)
Vibration Limit: 500 g peak
Shock Limit: 5000 g peak
Electromagnetic Sensitivity, Equiv. g: 30 µg/gauss
Base Strain Sensitivity: 0.002 g/microstrain

PHYSICAL
Weight:
135 g (4.8 oz)
Case Material: 316L SS
Mounting: ¼-28 screw
Output Connector: 2 pin, MIL-C-5015 style
Connections:
   Pin A: Power/signal
   Pin B: Common
Mating Connector: Amphenol 97-3106A- 10SL-4S type
Recommended Cabling: ACC-CB7-10
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How do you read this? do you have instructions on how to collect the data output?

Asked by: Octavio Latino
The ACC797 is an accelerometer designed for industrial vibration measurements. It is single part of the complete system which would basically consist of the ACC797. An output cable from the accelerometer (part# ACC-CB7-10) to a constant current power supply (part# ACC-PS3) and an output coaxial cable from the power supply something like a high speed data acquisition system to read the data.
Answered by: Applicatrions Engineer JK
Date published: 2021-02-16
  • y_2024, m_5, d_31, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ACC797, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Accessories
3.05 m (10') waterproof twisted pair shielded cable
$284.54
0 In Stock
en-US
en
Save Configuration