Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

One Channel Accelerometer Power Unit

Warranty

$893.50

Item# ACC-PS5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $893.50
5-9 $848.83
10-24 $830.96
25-49 $795.22
50-99 $777.35
100+ $759.48

In stock

Lead Time (If not in stock): 7 weeks
One Channel Accelerometer Power Unit ACC-PS5 ACC-PS5
  • Powers most accelerometers
  • Portable and lightweight
  • Battery condition light for easy visibility
  • More than 120 hours of battery life

ACC-PS5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features


  • Operating Temperature Range 0° to +55°C
  • Frequency Response same as transducer
  • Input Characteristics Voltage to transducer: 27 VDC Current to transducer, ± 20%: 2.4 mA DC
  • Connectors Signal input: BNC Signal output: BNC
  • Output Characteristics Output impedance: same as transducer Recommended load impedance: >100 kΩ Decoupling capacitator: 22 μF, 35 VDC
  • Power Requirements LED lights: >18 VDC Battery life: >120 hours Batteries: 9V alkaline (3)
  • Weight 0.84 lb (0.38 kg)
  • Size (W x H x D) 3 x 2.4 x 4 in.

The ACC-PS5 series powers most 700 series accelerometers.

The ACC-PS5 is a one channel accelerometer power unit that powers most 700 series accelerometers. The ACC-PS5 is portable and lightweight with a battery condition light for easy visibility.

LC107-diagram
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration