Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Performance, Top Mount Accelerometers

Premium Grade Top Mount Accelerometer

$428.14

Item# ACC793

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $428.14
10-24 $406.73
25-49 $398.17
50-99 $381.04
100-199 $372.48
200+ $363.92

In stock

Lead Time (If not in stock): 7 weeks
Premium Grade Top Mount Accelerometer ACC793 ACC793
  • Premium Grade
  • Intrinsic Safety Certified Options
  • Hermetic Design
  • ESD Protection UReverse Wiring Protection

ACC793 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Acceleration Range
Frequency Range (Nominal)
Output Type
Mounting Type
Features


  • Amplitude Non-linearity 1%
  • Base Strain Sensitivity 0.0005 g/microstrain
  • Connection Type 2 pin
  • Electrical Noise Broadband 2.5 Hz to 25 kHz: 600 µg
  • Electrical Noise Spectral 10 Hz: 8 µg/=Hz
  • Form Factor 1/4-28 tapped hole
  • Input Current 2 to 10 mA
  • Grounding Isolated case
  • Measurement Type Speed
  • Output Impedance 100 Ω
  • Resonance Frequency 25 kHz
  • Seal Material Hermetic to 10-8 cc/s
  • Vibration 500 g peak
  • Transverse Sensitivity 5% of axial
The OMEGAROMETER™ Series accelerometers are designed for industrial vibration measurements. These accelerometers feature a hermetically sealed 316L stainless steel case suitable for harsh environments. The ACC793 is a high performance accelerometer with a top cable exit. FM and CSA intrinsic safety approval is an available option.

SPECIFICATIONS:

DYNAMIC
Sensitivity, ±5%, 25°C (77°F):
100 mV/g
Acceleration Range: 80 g peak
Amplitude Non-Linearity: 1%
Frequency Response:
    ±5%: 1.5 to 5000 Hz
    ±10%: 1.0 to 7000 Hz
    ±3 dB: 0.5 to 15,000 Hz
Resonance Frequency: 25 kHz
Transverse Sensitivity, Max: 5% of axial
Temperature Response: -50°C (-58°F) = -10%; 120°C (248°F) = 5%

ELECTRICAL
Power Requirement:

    Voltage Source: 18 to 30 Vdc
    Current Regulating Diode1: 2 to 10 mA

Electrical Noise (Equiv. g, Nominal):
Broadband: 2.5 Hz to 25 kHz: 600 µg
Spectral:
   10 Hz: 8 µg/√Hz
   100 Hz: 5 µg/√Hz
   1000 Hz: 5 µg/√Hz
Output Impedance, Max: 100 Ω
Bias Output Voltage: 12 Vdc
Grounding: Isolated case, internally shielded

ENVIRONMENTAL
Temperature Range:
-50 to 120°C (-58 to 248°F)
Vibration Limit: 500 g peak
Base Strain Sensitivity, Max: 0.0005 g/microstrain
Sealing: Hermetic to 10-8 cc/s

PHYSICAL
Weight:
112 g (3.9 oz)
Case Material: 316L SS
Mounting: ¼-28 tapped hole
Output Connector: 2 pin, MIL-C-5015 style
Connections:
    Pin A: Power/signal
    Pin B: Common
Mating Connector: Amphenol 97-3106A-10SL-4S type
Recommended Cabling: ACC-CB7-10
Agency Approvals:
    FM: Class I, II, III, Division I, Groups A, B, C, D, E, F, G; Division II, Groups A, B, C, D, F, G
    CSA: Class I, Division I, Groups A, B, C, D
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

It is not completely clear from the spec sheet how the ACC793 should be wired up.  How is it intended for the power to get in, and for the signal to get out, through the same pin?  Is there a sample circuit or application note available anywhere?

Asked by: Paul1324
The ACC793 accelerometer is part of a system consisting of the accelerometer, a cable from the accelerometer (ACC-CB7-10) to an in-line constant current power supply (ACC-PS5). You will also need an output cable with a BNC connector to connect to the device you will be using to read the signal. We do not offer the output cable.
Answered by: Applicatrions Engineer JK
Date published: 2023-09-27

Are the Accelerometers able to be adjusted to a more limited peak g force range? say 10g, or changing the sensitivity of the device from 100mV/g to 500mV/g?

Asked by: jerrad
Thank you for your question. Unfortunately, the accelerometers are not able to be adjusted. The sensitivity and hence the g range is fixed. Please contact our Tech Support if you have any future questions we can assist you with.
Answered by: Jane
Date published: 2019-04-12
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ACC793, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
Accessories
3.05 m (10') MIL/BNC twisted pair shielded cable
$176.67
0 In Stock
3.05 m (10') waterproof twisted-pair shielded cable
$284.54
0 In Stock
en-US
en
Save Configuration