Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial, Low Profile Accelerometers

Low Profile Industrial Grade Accelerometers

$357.95

Item# ACC787A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $357.95
10-24 $340.05
25-49 $332.89
50-99 $318.58
100-199 $311.42
200+ $304.26

In stock

Lead Time (If not in stock): 2 weeks
Low Profile Industrial Grade Accelerometers ACC787A ACC787A
  • Corrosion Resistant
  • Reverse Wiring Protection
  • Rugged Industrial Design
  • Ground Isolated

ACC787A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Acceleration Range
Frequency Range (Nominal)
Output Type
Mounting Type
Features


  • Amplitude Non-linearity 1%
  • Accuracy Value 5% of axial
  • Base Strain Sensitivity 0.002 g/microstrain
  • Connection Type 2 pin
  • Electrical Noise Broadband 2.5 Hz to 25 kHz: 700 µg
  • Electrical Noise Spectral 10 Hz: 10 µg/Hz
  • Electromagnetic Sensitivity 70 µg/gauss
  • Form Factor 1/4-28 captive hex head screw with 1.2 mm (0.046") diameter safety wire hole
  • Input Current 2 to 10 mA
  • Grounding Isolated case
  • Measurement Type Speed
  • Output Impedance 100 Ω
  • Resonance Frequency 0.7 to 10
  • Seal Material Hermetic to 10-8 cc/s
  • Sensitivity ±10%
  • Vibration 500 g peak
  • Transverse Sensitivity 5% of axial
  • Shock 5000 g peak
The OMEGAROMETER Series accelerometers are one of the best accelerometers designed for industrial vibration measurements. These accelerometers feature a hermetically sealed 316L stainless steel case suitable for harsh environments. The ACC787A is a general purpose accelerometer with a low profile side cable exit.

SPECIFICATIONS
DYNAMIC
Sensitivity, ±10%, 25°C (77°F): 100 mV/g
Acceleration Range1: 80 g peak
Amplitude Non-Linearity: 1%
Frequency Response:
   ±10%: 1.0 to 5000 Hz
   ±3 dB: 0.7 to 10,000 Hz
Resonance Frequency: 22 kHz
Transverse Sensitivity, Max: 5% of axial
ELECTRICAL
Power Requirement:
Voltage Source1: 18 to 30 Vdc
Current Regulating Diode1,2: 2 to 10 mA
Electrical Noise, Equiv. g Nominal:
Broadband: 2.5 Hz to 25 kHz: 700 µg
Spectral:
   10 Hz: 10 µg√Hz
   100 Hz: 5 µg√Hz
   1000 Hz: 5 µg√Hz
Output Impedance, Max: 100 Ω
Bias Output Voltage, Nominal: 12 Vdc
Grounding: Isolated case, internally shielded
ENVIRONMENTAL
Temperature Range: -50 to 120°C (-58 to 248°F)
Vibration Limit: 500 g peak
Shock Limit: 5000 g peak
Electromagnetic Sensitivity, Equiv. g, Max: 70 µg/gauss
Sealing: Hermetic to 10-8 cc/s
Base Strain Sensitivity, Max: 0.002 g/microstrain
PHYSICAL
Weight: 145 g (5.1 oz)
Case Material: 316L SS
Mounting: ¼-28 captive hex head screw with 1.2 mm (0.046') diameter safety wire hole
Connector: 2 pin, MIL-C-5015 style
Connections:
   Pin A: Power/signal
   Pin B: Common
Mating Connector: Amphenol 97-3106A-10SL-4S type
Recommended Cabling: ACC-CB7-10

NOTES:
1
To minimize signal distortion when driving long cables or high-vibration signals, 24 to 30 Vdc powering is recommended. The higher-level constant current source should be used when driving long cables.
2 A maximum current of 6 mA is recommended for operating temperatures above 100°C (212°F).

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I need your confirmation about the maximum distance between the sensor and the PLC, in this moment our client have 70 meters between sensor and PLC, I need confirmation about the required cable for this sensor. The client have a model 1756-IA16I.

Asked by: EmmanuelCaceres
Cabling for accelerometers need to kept as short as possible. If you are need to run a signal a long distance you would have to convert the signal 4 to 20mADC signal. Omega does not offer this type of signal conditioning. We suggest you contact someone like Dytran Instruments for a complete system consisting of the sensor, cabling and signal conditioning
Answered by: Applicatrions Engineer JK
Date published: 2023-05-04
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ACC787A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
Accessories
3.05 m (10') MIL/BNC twisted-pair shielded cable
$176.67
0 In Stock
3.05 m (10') waterproof twisted-pair shielded cable
$284.54
0 In Stock
en-US
en
Save Configuration