Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Adhesive Pad RTD Sensor

Adhesive pad RTD sensor, curved style, 3 m

$91.55

Item# SAPC-RTD-4-100-A-3M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $91.55
10-24 $86.97
25-99 $82.40
100-499 $77.82
500-999 $73.24
1000+ $68.66

In stock

Lead Time (If not in stock): 6 weeks
Adhesive pad RTD sensor, curved style, 3 m SAPC-RTD-4-100-A-3M SAPC-RTD-4-100-A-3M
  • Made of silicone rubber for excellent flexibility
  • Self-adhesive thin backing to increase response time
  • Attach directly to clean surface for accurate temperature measurement
  • Made for one-time placement on surface via self-adhesive pad

SAPC-RTD-4-100-A-3M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Cable Length
Mounting Style
Category
Process Temperature Range
Sensor Application
Nominal Resistance
Accuracy
Number of Wires
Cable Insulation
Termination Connection Type
Additional Features


  • Wire 26 AWG stranded PFA insulated

Omega's SAP-Series RTD’s are designed to take surface temperature measurements. These RTD sensors are ideal for both flat and curved surfaces. The integral RTD element is bonded onto the inner surface of the exposed silicone material, providing faster temperature response. These are available in 100 Ω element configuration. The temperature range is -50 to 200°C (-58 to 392°F). Applications include hot plate measurements, pipe measurements and these can be connected directly to instrument casings or motor housings to obtain an accurate temperature reading.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this sensor be placed on the human body to read human body surface temperature?

Asked by: Nzj21
Hi Nzj21, Thank you for the inquiry. These are not designed for human contact / medical use. They are not suitable for this application. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-02-23
  • y_2024, m_7, d_3, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SAPC-RTD-4-100-A-3M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration