Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Adhesive Polyimide Fast Response RTD Surface Sensors, Class A Accuracy

SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment

$138.85

Item# SA1-RTD-4W-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $138.85
10-24 $131.91
25-99 $124.97
100-499 $118.02
500-999 $111.08
1000+ $104.14

In stock

Lead Time (If not in stock): 4 weeks
SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment SA1-RTD-4W-120 SA1-RTD-4W-120
  • 100 Ω DIN Class A (±0.06 Ω or ±0.15°C at 0°C) Accuracy Standard
  • Easy-Installation Silicone-Based, Self-Adhesive Backing Rated to 260°C (500°F)
  • Back Can be Reapplied
  • Temperature Range -73C to 260°C Continuous, 290°C (554°F) Short Term Operation When Installed with OMEGABOND Air Set Cements

SA1-RTD-4W-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Number Of Wires
Cable Insulation
Termination Connection Type
Cable Length
Category
Process Temperature Range
Sensor Application
Nominal Resistance
Accuracy
Mounting Style
Maximum Temperature Measurement
Minimum Temperature Measurement


The SA1-RTD surface-mount RTD temperature sensor mounts on flat or curved surfaces and provides Class A accuracy for critical temperature monitoring applications. Based on a 2 x 2 x 0.8 mm thin-film platinum RTD and supplied with bare 3-wire leads as a standard configuration (connector optional), itcan be customized for use in a wide variety of applications. The sensor can be easily applied with its selfadhesive

backing, or positioned permanently with OMEGABOND™ cements.
 
Use the SA1-RTD to monitor chip, heat sink, and environmental temperatures in electronic devices; check piping or ducting temperatures;monitor motor and transformer core heat; test insulation capabilities; and check other applications in which surface and/or gradient temperatures need to be monitored or controlled.

 

loading all models
loading all reviews
Rated 5 out of 5 by from BOM sensor I ordered temperature sensors to monitor solar panels temperature to analyze performance
Date published: 2016-10-23
Rated 4 out of 5 by from Works great Does exactly what it says it does. Installed easily with epoxy from omega. Plenty accurate for our purposes. Cost effective
Date published: 2017-02-28
Rated 5 out of 5 by from Perfect service five stars It was perfect, i enjoyed working with you . I will shop again next time
Date published: 2024-05-26
Rated 5 out of 5 by from Great Purchase good quality product. customer service is always there to help
Date published: 2024-02-15
Rated 5 out of 5 by from RTD Sensor RTD's worked as we expected and were easy to order.
Date published: 2023-10-16
Rated 5 out of 5 by from Good customer service and quality product. Worked as expected, purchase was easy and customer service rep was very helpful and answered all my questions before order.
Date published: 2023-07-18
Rated 5 out of 5 by from Communication There were some issues with raw materials and was never communicated. I had to expedite the order to find out that the order has been delayed. However, Omega was very helpful to escalate the issue and sort out the raw material issue in good time.
Date published: 2023-05-26
Rated 5 out of 5 by from Order Thanks for the fast delivery! Nice quality,and best support!
Date published: 2023-05-26
  • y_2024, m_7, d_2, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_14
  • loc_en_US, sid_SA1-RTD-4W-120, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

I'm interested in purchasing one of these, but I can't find information regarding acceptable current bounds; can you give me an estimate on minimum required current to operate this sensor, and maximum not to toast it?

Asked by: EAML
Hi EAML Thank you for the inquiry. 1 mA or less is the specified current level. A higher current can lead to self heating error and should be avoided. Lower current levels can be used and the level is determined by the instrumentation used. We do not have a specification on mA levels which can damage the sensor. Best regards OMEGA
Answered by: NorwalkAE
Date published: 2020-06-10

It says, 'back can be reapplied' in the product description. Is there back adhesive material that can be used for this RTD?

Asked by: RTD_engineer
The SA1-RTD if carefully removed can be reattached but each time will lose some of its adherent properties. Sometimes when it no longer sticks a piece of Kapton tape can be laid over the top to hold it in place,
Answered by: ANENG
Date published: 2020-04-15

Hi, could you please send me or link here a "Resistance vs Temperature table" for the SA1-RTD (3 wires)? Regards.

Asked by: Sborzy
Thank you for your inquiry Sborzy. Please review the following link for the table: https://assets.omega.com/tech-ref-legacy-pdfs/z252-254.pdf
Answered by: Application Engineer MC
Date published: 2022-08-25

What is the best method to cut the PFA wire covering to get access to more of the leads?

Asked by: Brad Nickname in Use
Omega sells the TW-6 which is designed to remove the outer insulation of wires with ease. You can enter TW-6 in the search box on Omega's web page for further details.
Answered by: ApplicationsEngineerANB
Date published: 2020-05-11

Would the self-adhesive work on a concrete surface?

Asked by: gd65
Thank you for your inquiry. No, the adhesive will not work on a concrete surface.
Answered by: Application Engineer SP
Date published: 2023-07-14

What are the dimensions (width and thickess) of the cable?

Asked by: Dave Z
Thank you for your inquiry Dave Z. The wire gauge of this sensor is 26 AWG. It has a nominal size of 0.060" x 0.064".
Answered by: Application Engineer MC
Date published: 2022-08-25

In the spec sheet, there are tolerances listed for down to -200°C. My application requires use down to -100°C; is -73°C the cutoff for optimal precision, or does the sensor stop working below this minimum temperature rating?

Asked by: emj2
These RTD probes will work down to -100C and lower but the adhesive is not effective below-73C so the should be mechanically secured.
Answered by: ApplicationsEngineerANB
Date published: 2024-02-23

What is the recommended method of calibrating these sensors?

Asked by: Pharma_L
Thank for your inquiry. Surface Wire Sensor when calibrated, is done before the adhesive pad is attached. Not after. We recommend purchase calibrated sensors from OMEGA.
Answered by: Application Engineer CB
Date published: 2023-07-26
  • y_2024, m_7, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_16
  • loc_en_US, sid_SA1-RTD-4W-120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment
$150.33
0 In Stock
SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment
$155.35
1 In Stock
SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment
$178.01
0 In Stock
en-US
en
Save Configuration