Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

AVK Series Feed Through DIN Rail Mounting Terminal Blocks

AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG

$1.37

Item# AVK-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1.37
5-9 $1.34
10-24 $1.32
25-49 $1.26
50-99 $1.25
100+ $1.23

In stock

Lead Time (If not in stock): 4 weeks
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG AVK-4 AVK-4
  • Screw Connection
  • Vibration Resistant, Maintenance Free Connection
  • Self-Locking Zinc Plated Wire Clamps
  • 600V Rated, UL 94 V2 Polyamide 6.6 Housing

AVK-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Voltage Rating
Amperage Rating
Minimum Wire Size
Maximum Wire Size
Width
Color
Insulation Strip Length
Features


The AVK Series Feed Through Terminal Blocks offer savings in cost, space and time. These terminal blocks mount on standard 35 x 15mm and 35 x 7.5 mm DIN rails and are design to meet world wide standards. The AVK terminal blocks come in all wire ranges and no pre-treatment of the wire is necessary, even for stranded wire. A full line of accessories are available including end plates, end brackets, cross connectors for bridging and marking tags.

The AVK terminal block plastic housing is made from polyamide 6.6 thermoplastic resin with a UL 94 V2 rating for 105°C. This assures ample dielectric strength for any industrial application. The screws and clamps are made of steel with zinc plating, and together they generate a high locking action and provides an excellent vibration and corrosion resistant connection.

The AVK series ground terminal blocks meet the strict requirements for low contact resistance, corrosion-free connection points, secured screws, green and yellow color coding and clear circuit identification. Since these terminal blocks are properly insulated, they can be positioned next to current carrying terminals. The grounding terminal blocks are structurally designed to mechanically and electrically connect to mounting rails, when DIN rails are mounted to the metal cabinet or sub-panels and properly connected to ground, the proper grounding process is complete.

ELECTRICAL
RATINGS
AVK-2.5 AVK-4 AVK-6 AVK-10 AVK-16 AVK-35 AVK-70
Voltage/Current 750V/26 A 750V/34 A 750V/44 A 750V/61 A 750V/82 A 750V/135 A 750V/192 A
VDE
(IEC 60947-7-1)
750V/24 A 750V/32 A 630V/41 A 630V/57 A 750V/76 A 750V/125 A  
UL/CSA 600V/20 A 600V/30 A 600V/50 A 600V/65 A 600V/85 A 600V/115 A 600V/175 A
ATEX 630V/21 A 400V/28 A 630V/36 A 500V/50 A 630V/66 A 630V/109 A 1000V/167 A
Insulation
Strip Length
10 mm 10 mm 12 mm 12 mm 16 mm 18 mm 20 mm
AWG 26-12 26-10 26-8 16-6 12-4 8-1 6-2/0
Installed Dimensions
Width 5 mm 6 mm 8 mm 10 mm 12 mm 16 mm 22 mm
Length 44 mm 44 mm 44 mm 44 mm 50 mm 50 mm 74 mm
Height 44.5 mm 44.5 mm 44.5 mm 44.5 mm 55.5 mm 55.5 mm 67.5 mm
End Plate-
Partition
AVK-EP-210 AVK-EP-210 AVK-EP-210 AVK-EP-210 AVK-EP-16 Included Included
Cross-
Connectors/2
OM-474122 OM-474132 OM-474142 OM-474152 OM-474162 OM-474172
Cross-
Connectors/3
OM-474123 OM-474133 OM-474143 OM-474153 OM-474163 OM-474173
Cross-
Connectors/4
OM-474124 OM-474134 OM-474144 OM-474154 OM-474164 OM-474174
Cross-
Connectors/10
OM-474129 OM-474139 OM-474149 OM-474159 OM-474169 OM-474179


GROUNDING
TERMINAL BLOCKS
AVK-2.5/4T AVK-6/10T AVK-16/35T
Insulation
Strip Length
10 mm 12 mm 18 mm
AWG 26-10 16-8 40088
Installed Dimensions
Width 6 mm 10 mm 16 mm
Length 42 mm 42 mm 50 mm
Height 44.5 mm 44.5 mm 55.5 mm
End Plate-
Partition
Included Included Included
…….
loading all models
loading all reviews
Rated 5 out of 5 by from Great AVK terminal product Very happy with the AVK terminal product. Easy to use & assemble
Date published: 2016-02-05
Rated 5 out of 5 by from Workable Substitution I could not get Eaton terminal blocks to repair my transfer switchboard. The Omega products worked fine and my switchboard is back in service. Thanks Omega!
Date published: 2019-02-15
Rated 5 out of 5 by from best features i really enjoy this product and its features are awesome
Date published: 2018-12-07
  • y_2024, m_7, d_27, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_AVK-4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration