Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4X (IP66) Fiberglass Enclosures, Large Wall Mount Cabinets

NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures, Large Wall Mount Cabinets from 36x30" to 60x36"

$2,860.11

Item# OM-AM363616L

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,860.11
5-9 $2,717.10
10-24 $2,659.90
25-49 $2,545.50
50-99 $2,488.30
100+ $2,431.09

In stock

Lead Time (If not in stock): 20 weeks
NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures, Large Wall Mount Cabinets from 36x30" to 60x36" OM-AM363616L OM-AM363616L
  • Pad Locking Handle with 3 Point Latch System Available
  • Protect Controls and Components Indoors or Outdoors
  • Suited for Higher Temperatures or Corrosive Environments
  • Light Weight Alternative to Stainless Steel

OM-AM363616L Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Closure Type
Works With
Features
Enclosure Material


NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures, Large Wall Mount Cabinets from 36x30"" to 60x36"""
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Print pocket with adhesive tape, 9"H x 10"W x 1"D
$70.92
1 In Stock

Related Categories

en-US
en
Save Configuration