Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Torque Meters with Selectable Unit and RS232 Output

0 to 15 kgf-cm

$1,289.10

Item# HHTQ88

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,289.10
10-24 $1,224.65
25-49 $1,198.86
50-99 $1,147.30
100+ $1,121.52

In stock

Lead Time (If not in stock): 14 weeks
0 to 15 kgf-cm HHTQ88 HHTQ88
  • Three Selectable Torque Units: kgf-cm, lb-in, N-cm
  • High and Low Resolution Modes
  • Fast and Slow Sampling Modes
  • Auto Shut-Off Extends Battery Life

HHTQ88 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Style
Torque Range
Output Signal
Accuracy
Accuracy Class
Connection Type
Cable Length
Features


The HHTQ88 is a precision test instrument for automotive, automation, laboratories, and general industrial applications. The unit comes complete with the torque sensor with built-in 12 mm (0.5') chuck and chuck key. Three selectable torque units (kgf-cm, lb-in, N-cm) give this instrument almost universal compatibility with all measuring systems. The HHTQ88 also has fast and slow sampling rates to fit most automation applications. The readings are easy to read, displayed in large 15 mm (0.6') high digits. The RS232 serial interface allows you to download data for use in your data logging or recording programs.

SPECIFICATIONS

Units:
kgf-cm, lb-in, N-cm (N = Newtons)
Range: Up to 15 kgf-cm
Safe Overload: 150% of range
Functions: Auto off (after approx 20 min), reading hold, min and max
Accuracy: ±1.5% FS +5 digits, 23 ±5ºC, includes linearity, repeatabilityand hysteresis
Operating Temperature: 0 to 50ºC (32 to 122ºF)
Operating Humidity:<80% RH (non-condensing)
Sensor Chuck: 12 mm (0.5')
Power: 9 V alkaline battery (included)
Sampling Time:
Fast: Approximately 0.125 sec
Slow: Approximately 0.334 sec
Data Output: RS232 PC serial output
Meter Dimensions: 180 x 72 x 32 mm (7.1 x 2.8 x 1.3')
Sensor Dimensions: 48 D x 160 mm L (1.9 x 6.3')
Meter Weight: 225 g (0.5 lb)
Sensor Weight: 665 g (1.5 lb)
Sensor Cable: 1 m (39')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you have a recommend Calibration interval for the HHTQ35-100 Torx Watch ? Six months or one year ?

Asked by: Bill C
Recommended calibration interval is one year
Answered by: Applicatrions Engineer JK
Date published: 2022-03-02

Does this come with a calibration and certification?

Asked by: Torquington
Thank you for your inquire This unit will come with a C of C only. Hope this was helpful?
Answered by: application engineer je
Date published: 2021-05-10

Can this be used for estimating torque of moving shaft?

Asked by: Aishani
This unit cannot be use to measure rotary torque. The sensor does not spin.
Answered by: Applicatrions Engineer JK
Date published: 2021-07-23
  • y_2024, m_7, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HHTQ88, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration