Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

FSW2 FREE-FLOATING LEVEL SWITCH

Free-Floating Level Switch

$125.25

Item# FSW2-CNPN-20

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $125.25
5-9 $118.99
10-24 $116.48
25-49 $111.47
50-99 $108.97
100+ $106.46

In stock

Lead Time (If not in stock): 2 weeks
Free-Floating Level Switch FSW2-CNPN-20 FSW2-CNPN-20
  • Body is free of any irregularities allowing substances to effortlessly glide off and consists of a double airtight chamber with high-pressure melted polypropylene re-injection sealing to ensure a perfect seal reducing maintenance events
  • High reliability with mercury-free, magnetic, mechanical internal design
  • Economical pricing with multiple option available for increased versatility
  • Seamless installation with self-counterweighted body and cable hangers to suit a variety of mounting applications

FSW2-CNPN-20 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Type
Cable Length
Cable Type


  • Electrical Rating 10 (3) A @ 250 VAC.
  • Enclosure Rating IP68.
  • Pressure Limits 29 psi (2 bar).
  • Service Compatible liquids
  • Compliance CE.
  • Operating Temperature 32 to 122°F (0 to 50°C).
  • Mounting Orientation Vertical.
  • Shipping Weight Enclosure: 2.4 lb (1100 g); Cable: 0.77 oz (21.27 g) per ft.
  • Wetted Materials Enclosure: Polypropylene; Cable: PVC.

The Series FSW2 Free-Floating Cable Floate Level Switch is a mercury-free self counter-weighted floating switch designed for the automation of pumps, specifically filling and draining of tanks, wells, and reservoirs.

Product Applications

  • Wastewater level monitoring
  • Tank level control
  • High or low level alarm
  • Municipal wastewater control
  • Industrial wastewater control
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Cable hanger
$63.50
0 In Stock

Related Categories

en-US
en
Save Configuration