Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Multiple Tube Variable Area Flow Meters

$588.94

Item# FL-2AB-40ST-04C

In stock

Lead Time (If not in stock): 5 weeks
Multiple Tube Variable Area Flow Meters FL-2AB-40ST-04C FL-2AB-40ST-04C
  • Interchangeable 150 mm Flow Tubes
  • Variety of Flow Configurations
  • ±2% FS Accuracy
  • Scales Designed to Minimize Parallax and Eye Fatigue

FL-2AB-40ST-04C Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Category
Media Type
Gas Flow Range
Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included


OMEGA’s multi-tube Variable Area Flow Meters are convenient for applications where up to four streams of liquids or gases are to be metered in individual channels. Two frame flow patterns are available, with either individual channel measurement (frame A) or multiple inlets manifolded into one outlet (frame B). Frame B type units can also be inverted in the field, so that a single inlet can be split off into multiple outlets. Precision metering valves with 16 turn non-rising stems are also available (consult Sales). The FL-2AA series Variable Area Flow Meters utilize the interchangeable FLT Series series 150 mm flow tubes, which provides for maximum flexibility, with 9 different sizes and 5 different floats available; there are 43 possible tube/float combinations available for each tube. Please refer to the FLT series for specific ranges of each flow tube/float combination.

SPECIFICATIONS
Repeatability: ±0.25% FS
Max Pressure: 13.8 bar (200 psig)
Max Temperature: 121°C (250°F); 82°C (180°F) for water
Connections: 1/8 FNPT

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement Flow Tubes for Flow Meters & Gas Proportioners
From $115.24
0 In Stock

More Related Items

en-US
en
Save Configuration