Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-5°C to 125°C Temperature Dry Block Calibrator

Hot/Cold Benchtop Dry Block Calibrator

$3,597.02

Item# CL1500

In stock

Lead Time (If not in stock): 8 weeks
Hot/Cold Benchtop Dry Block Calibrator CL1500 CL1500
  • Operates from -5 to 125°C (23 to 257°F)
  • Rugged, Portable Benchtop Design
  • Fast, Accurate, Stable Readings
  • Standard and Metric Well Designs Available

CL1500 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Style
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Accuracy Value
Stability
Communications Protocol
Additional Features


OMEGA's new CL1500 Series benchtop dry block probe calibrator is fast, accurate, and portable. It features a lightweight, rugged design suitable for both laboratory and field use. This hot/cold calibration source can accommodate probes of 6 different diameters and is available in either 115 or 230V versions. There are two different well styles available, standard and metric. The CL1500 Series uses a custom fabricated metal enclosure together with a high performance PID temperature controller to achieve a high level of quality, reliability and safety. The calibrator has a temperature calibration range of -5 to 125°C (23 to 257°F). Each CL1500 comes with power cord, complete operator's manual, RS232 cable (RS232 to USB converter cable also included), software and NIST traceable calibration certificate.The CL1500 software allows the user to control and monitor the temperature and performance of the calibrator in real time. The user is presented with 3 displays of the current temperature and setpoint, an analog dial, a digital display and also a graph with adjustable scale. It also allows fast and easy changes to be made to the setpoint through the use of 10 presets or using the course adjustment knob and fine tune buttons.

SPECIFICATIONS
Temperature Range: -5 to 125°C (23 to 257°F) at 23°C Ambient
Accuracy: ±0.8°C (±1.5°F)
Stability: ±0.25°C
Display Resolution: 0.1 degree
Well-to-Well Uniformity: ±0.55°C (1°F)
Well Depth: 114.3 mm (4.5")
Stabilization: 5 min
Heating Times
    -5°C to Ambient: 1 min
    Ambient to 100°C: 3 min
    100 to 125°C: 5 min
Cooling Times
    125 to 100°C: 1 min
    100 to 0°C: 8 min
    0 to -5°C: 4 min
Ambient Environmental Conditions
Temperature: 0 to 45°C (32 to 113°F)
Humidity: 0 to 80% RH non-condensing
Internal Control Sensor: Platinum RTD, 100 ?, 0.00385, Class A
Power: 115 or 230 Vac, 200 W
Dimensions: 206 W x 79 H x 203 mm D (8.1 x 3.1 x 8")
Weight: 2.8 kg (6.3 lbs)
loading all models
loading all reviews
Rated 3 out of 5 by from Hot/Cold Benchtop Dry Block Calibrator wrong unit I only have one issue , the temperature of the calibrator is in Fahrenheit, I ordered in Celsius.
Date published: 2021-02-26
  • y_2024, m_7, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CL1500, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 12ms
  • REVIEWS, PRODUCT
loading all QA

How many probes can it hold/calibrate at once? I have 11 thermocouples I was hoping to place into a dry block calibrator at once.

Asked by: Chem Eng1
Thank you for the inquiry. CL1500 has a 6 port calibration block. Sizes 3/8 down to 1/16 inch dia. Refer to figure 2 in manual. DBCL-400 block calibrator can be used with optional blank well. You can have the blank well drilled by 3rd party machine shop to match your probes. Please email TEMP@OMEGA.COM for more details. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-02-06

What is the optional blank well part number? I don't see it as an accessory or selectable option.

Asked by: Chem Eng 1
Thank you for the inquiry. The CL1500 does not have a removeable well. The DBCL-400 does offer removeable well. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-03-08
  • y_2024, m_7, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CL1500, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Accessories
Heavy duty 12" transition, joint probe, Type K, 3/16" dia. ungrounded with sub-mini connector
$80.12
1 In Stock
en-US
en
Save Configuration