Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Cost Paddlewheel Flow Meter

Paddlewheel Flow Sensors

$493.56

Item# FP-5302

In stock

Lead Time (If not in stock): 6 weeks
Paddlewheel Flow Sensors FP-5302 FP-5302
  • Accurate to ±0.2 fps
  • Repeatability at ±0.1 fps
  • Simple and Accurate Flow Measurement

FP-5302 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pipe Size Range
Category
Velocity Range
Accuracy
Max Process Temperature
Max Operating Pressure
Wetted Materials
Output Signal
Compatible Fittings
Display


Streamline your flow measurement operation with the FP-5100 Series flow sensor. Using this compact flow sensor, a matched sensor installation fitting, an OMEGA™ flow meter or controller, and ordinary handtools, you can assemble a complete flow monitoring or controlling system in minutes. Accurate to ±0.2 fps, with repeatability at ±0.1 fps, this insertion sensor operates on a simple electromechanical principle, proven in thousands of liquid flow applications worldwide. It all adds up to precision, dependability, and convenience– basic advantages that are quickly surpassing its in-line competition.

Convert your maintenance hours into minutes with the FP-5300. Should a sensor, rotor, or O-ring need to be replaced, it takes only seconds. Reduce your system downtime substantially with a stand-alone FP-5300 sensor, or simply add a Wet Tap Assembly and eliminate downtime completely. Combined with the FP-5300 during initial installation, the Wet Tap allows sensor removal without system shut-down. Optional local or remote capability lets you place your meter up to 200 feet away without signal amplification, and you can install the FP-5300 in pipe sizes ranging from 1/2 inch to 36 inches without a lot of additional cost, because the price of the FP-5300 increases only slightly for larger pipe sizes.

Available in a choice of chemically resistant, non-contaminating housing materials, the FP-5300 stands up to the harshest environments. The glass-filled polypropylene housing version is lightweight but strong, which makes it ideal for handling a wide range of liquids, including corrosive fluids in chemical processing. For processes involving acids and solvents, the PVDF (polyvinylidene fluoride) housing version is a tough fluorocarbon that is highly resistant to more severe fluids.

The sensor works on a simple but precise electromechanical principle based on measuring the rate and volume of flow in your pipe. Four permanent magnets, imbedded in the rotor blades, spin past a coil in the sensor body. As the fluid flow causes the rotor to move, a sine wave signal is produced, directly proportional to the flowrate. The patented “open cell” feature of the rotor ensures a linear, repeatable output, up to 20 fps, with accuracy of ±0.2 fps. The result is minimal head loss and no cavitation.

Designed to allow optional conduit installation, the FP-5300 easily lets you comply with local codes requiring conduit protection. For instance, pry off the plug on top of the sensor: underneath, you’ll find a 1/2 FNPT thread. Using an optional conduit adaptor fitting kit, you can connect your conduit FPM-5000-SCAK conduit adaptor kit), and an optional instrument back-cover kit will provide everything you need for quick conduit connection to a meter or controller. Additionally, you can adapt to both rigid and flexible liquid-tight conduits, protecting your system hookup from harsh elements and mechanical damage.

Flow Range
Pipe
Size
½" ¾" 1" 1¼" 1½" 2" 2½" 3" 4" 5" 6" 8" 10" 12"
Range
(gpm)
1
to
19
1.7
to
34
2.7
to
54
4.7
to
94
6.4
to
127
10.6
to
210
15
to
300
24
to
461
40
to
794
63
to
1247
91
to
1801
156
to
3119
246
to
4915
349
to
6977

SPECIFICATIONS
Accuracy: ±1% full scale
Output Signal: 1 V p-p/fps
Output Frequency: 6 Hz/fps nominal
Flow Rate Range: 1 to 20 fps
Source Impedance: 8 k?
Maximum Pressure:
   FP-5300 Series: 180 psig max @ 20°C (68°F)
   FP-5100 Series: 200 psig max @ 20°C (68°F)
Minimum Temperature: 0°C (32°F)
Maximum Temperature: See chart on spec sheet for complete temperature and pressure rating
Pressure Drop: Equal to 2.5 m (8') of straight pipe
Material:
   Transducer Housing: glass-filled polypropylene or PVDF
   O-Rings: FKM
   Shaft: Titanium or Hastelloy C(PVDF optional)
   Rotor: PVDF
Maximum % Solids: 1% of fluid volume, non-abrasive, nonmagnetic, <100 micron diameter and length
Standard Cable Length: 7.5 m (25')
Max Viscosity: 1 centipoise (water); up to 5 cp above 5 fps velocity
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the NEMA or IP rating for paddle wheel flow meter FP-5307? Where can I obtain literature that states the rating?

Asked by: Billz
Hi, the FP-5307 does not have a NEMA or IP rating. The only standards/approvals it has is that it is CE rated and is manufactured under ISO 9001 and ISO 14001. Please contact us if you have any further questions. Thank you.
Answered by: Jane
Date published: 2019-05-14

When installing flow meter # FP-5301 in a Schedule 10 SST pipe, what fitting do I weld into the pipe to accept this meter?

Asked by: jim 84
Thank you for your inquiry about the paddle wheel sensor. The paddle wheel sensor, FP-5301, can be installed into pipe diameters from 5 to 8 inches and required fitting for a SS weld is FMG-5350 for a 5 inch pipe. If you are installing into a 6 or 8 inch pipe, then, the part number will be FMG-5360 or FMG-5380, respectively.
Answered by: JC ENGR
Date published: 2021-03-24
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FP-5302, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
4" Weld-On Tee Installation fitting
$229.97
0 In Stock
Frequency Input Ratemeter/Totalizer
$419.93
0 In Stock
3/4" Sweat-On Installation fitting
$469.74
0 In Stock
2" Strap-on Saddle Installation fitting
$200.54
0 In Stock
Accessories
Replacement PVDF rotor and rotor pin
$156.47
0 In Stock
1" Molded PVC SCH 40 installation fitting
$260.21
4 In Stock
Accessories for the FP-5600 and FP8500A Series
Titanium rotor pin
$64.22
0 In Stock
Conduit adaptor kit
$82.52
0 In Stock
en-US
en
Save Configuration