Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

32-bit 19kHz Smart Signal Conditioner with Configurable Inputs

ClipX Industrial DIN-Rail Signal Conditioner

Item# 1-BM40

ClipX Industrial DIN-Rail Signal Conditioner 1-BM40 1-BM40
  • Easy to configure measurement channel with TEDS channel parametrization
  • Compatibility with 7 transducer technologies with 19.2 kHz sample rate
  • Accuracy class up to 0.01% with 32-bit A/D conversion and integrated calibration-certificate
  • 4 digital I/O´s and 1 analog output (voltage/current reversible)


ClipX – The Precise and Easy-to-Integrate Industrial Signal Conditioner

With an accuracy class of 0.01% and an integrated calibration certificate, the interference-proof signal conditioner ClipX is setting new standards in industrial process control. ClipX adapts to your measurement task, regardless of whether it is used with single- or multiple-channel applications, in manufacturing machines, in test benches or for production monitoring. Owing to the Plug and Play principle, up to six devices can be plugged simultaneously in a modular setup and the measured data can be pre-calculated. Unlike conventional measuring signal conditioners, ClipX does not require a separate head module for direct data processing.

ClipX provides all the latest automation interfaces to perfectly integrate the device into comprehensive control concepts. Featuring an intuitive web interface that also enables remote operation, parameterization, and diagnosis.

  • Accuracy class: 0.01%
  • Measurement inputs: Full-bridge and half-bridge strain gauges, piezoresistive transducer, potentiometer, Pt100, current, and voltage
  • Interfaces: PROFINET, EtherCAT®,PROFIBUS, Ethernet/IP™*, analog (V/mA,) digital-I/O, and Ethernet (TCP/IP)
  • IIoT (Industrial Internet of Things): Remote diagnosis, health monitoring and web integration; integrated OPC-UA server (available from version 2.0)
Precise and interference-proof Faster industrial processes Efficient and profitable
  • Fast and digital signal conditioning for force sensors, load cells, torque sensors, pressure transducers, as well as temperature and standardized signals (current/voltage)
  • Guaranteed measurement accuracy, even in harsh industrial environments with electrical interferences
  • Full traceability owing to EN10204-compliant calibration records that are directly stored in the device
  • In combination with the SD01A Zener barrier, sensors can also be operated as intrinsically safe devices in potentially explosive atmospheres, measurement circuit type (Ex II (1) GD, [EEx ia]IIC).
Bottom Line: Reliable results and trustworthy acquisition of mechanical and electrical quantities in industrial environments
  • A high sample rate and high bandwidth facilitate for easy use in automation environments
  • Quick setup and diagnosis using the display on the device and the intuitive web interface
  • Full support of TEDS (Transducer Electronic Data Sheet)
  • ClipX-bus allows transmission and computation of measured values between up to 6 devices
  • Interfaces: PROFINET, EtherCAT®, PROFIBUS, Ethernet/IP™, analog (V/mA,) digital-I/O, Ethernet (TCP/IP)
  • Integrated OPC-UA server (available from version 2.0)
Bottom Line: Easy setup with integrated web interface, time- and cost-saving remote diagnosis, and automated channel parameterization of the measurement chain (TEDS) or the integrated Adjustment Assistant that guides the user step by step
  • Individual system setup and compact design
  • Easy and safe assembly without tools
  • Transmission of measured values in millisecond intervals using the ClipX-bus
  • Mathematical and technological calculation channels (Smart Functions) allow signal conditioning/analysis and easy parameterization
  • Individually configurable input/output signals and fieldbus interfaces
  • All the device settings can be individually configured via the Ethernet and fieldbus interfaces and the internal object directory
  • Open to integration with many other software programs: LabVIEW, Visual Studio .NET under Windows as well as Linux
Bottom Line: Unbeatable price-to-performance ratio and a future-proof investment because of the open automation standards



Intuitive Web Interface

ClipX comes with an innovative and intuitive web interface and is immediately operational without any software installation or training.
It can be used on all browser-based devices (and also mobile devices)

  • Touchscreen control with three-level user administration
  • Remote maintenance via a company network or the Internet
  • The web interface can be used on mobile devices using a WiFi router
  • Create your own customized display pages
  • Multilingual user interface with integrated help and adjustment assistant



Individual System Setup

ClipX allows for the synchronization of both individual measurement chains and systems in milliseconds – optionally with a simultaneous PC or fieldbus connection.

  • Measured values including their status (diagnosis) are transmitted via the ClipX bus
  • No head module is required, which reduces costs
  • Direct processing of all signals such as summation, peak values, or controls
  • The multi-client capability enables all interfaces to be used in parallel and in real time
  • Digital inputs and outputs can perform fast control and monitoring tasks (e.g. alarms)



The Industrial Internet of Things (IIoT)

ClipX already meets the requirements of the future IIoT.

  • Easy amplifier parameterization via TEDS or the smart Adjustment Assistant
  • Smart devices owing to Smart Functions (diagnosis and analysis)
  • Non-interacting, parallel operation of the PLC, the system PC, and the service interfaces
  • High forward-compatibility and investment security due to flexible automation interfaces and data logging to the Cloud (OPC-UA protocol on request)
Download the free HBM Web Launcher app (Android only) to easily find and connect your ClipX device to Wi-Fi networks!
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
ClipX Set-plugs terminas (3x push-in)
$46.08
17 In Stock
en-US
en
Save Configuration