Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose "Ice Cube" Plug-In Relays for High Current Applications

$14.73

Item# D7PR2T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $14.73
10-24 $13.99
25-49 $13.70
50-99 $13.11
100-199 $12.82
200+ $12.52

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
General Purpose "Ice Cube" Plug-In Relays for High Current Applications D7PR2T D7PR2T
  • D7R FEATURES
    •Arc Barrier Equipped Relay with High Dielectric Strength
    •Panel, DIN Rail and Flange Mounting
  • D7PF FEATURES
    •Flag Indicator Shows Relay Status in Manual or Powered Condition
    •Bi-Polar LED Status Lamp Allows for Reverse Polarity Applications
    •Shows Coil ON or OFF Status
    •Ideal in Low Light Conditions
    •Color Coded Pushbutton Identifies AC Coils with Red or DC Coils with Blue Pushbuttons
    •Allows for Manual Operation of Relay Without the Need for Coil Power
    •Ideal for Field Service Personnel to Test Control Circuits
    •Lock Down Door, when Activated, Holds Pushbutton and Contacts in the Operate Position
    •Excellent for Analyzing Circuit Problems
    •Finger-Grip Cover Allows Operator to Remove Relays from Sockets More Easily Than Conventional Relays
    •White Plastic I.D. Tag/Write Label Used for Identification of Relays in Multi-Relay Circuits

D7PR2T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Coil Voltage
Features


  • Coil Maximum voltage 85% AC
  • Contact Material AgCdO
  • Contact Resistance 100 Milliohms
  • Current Rating 15 A
  • Dielectric Strength 1000 Vrms
  • Electrical Life Expectancy at Rated Resistive Load 200
  • Maximum Coil Pickup Voltage 85% AC
  • Maximum Switching Voltage 1700 VA 360 W
  • Mechanical Life Expectancy 10 million operations
  • Minimum Coil Drop Out Voltage 30% AC
  • Minimum Ambient Temperature -40 {C} (-40 {F})
SPECIFICATIONS (D7PR RELAY)
Rated Load (Resistive Load*): 120/240 Vac 15 A, 30 Vdc 15 A
Rated Load (Inductive Load*): 120/240 Vac 10 A, 30 Vdc 7 A
Carry Current: 15 A
Max Operating Voltage: 250 Vac/125 Vdc
Max Operating Current: 15 A
Contact Material: AgCdO
Max Switching Capacity (Resistive Load*): 1700 VA 360 W
Max Switching Capacity (Inductive Load*): 1100 VA 170 W
Min Permissible Load: 100 mA, 5 Vdc
Pickup Voltage (Max): 80%
Drop Out Voltage (Min): 30% AC, 10% DC
Voltage (Max): 110%
Mechanical Life (Min): 10,000,000 AC, 100,000,000 DC
Electrical Life @ All Contact Ratings (Min): 200,000
Maximum hp Rating (Resistive Load*): 1.3 hp (120 Vac)
Maximum hp Rating (Inductive Load*): 1.2 hp (240 Vac)
* Resistive load p.f. = 1, inductive load p.f. = 0.4, L/R = 7 ms

SPECIFICATIONS (D7PF)
(RESISTIVE LOAD PF=1.0)
Coil Pickup Voltage (Max): 85% AC; 80% DC (% of nominal)
Coil Drop Out Voltage (Min): 10% AC; 10% DC (% of nominal)
Coil Maximum Voltage: 110% of nominal

Coil Insulation System per, UL
Standard 1446: Class B 130 °C (266 °F)
Contact Rated Load:
   D7PF2: 120 Vac to 15 A , 277 Vac, 28 Vdc to 12 A, 220 Vdc to 0.5 A
   D7PF4: 120 Vac, 28 Vdc to 15 A, 277 Vac to 12 A, 220 Vdc to 0.5 A
Maximum hp Ratings:
   D7PF2: 1.2 hp, 120 Vac, 1 hp, 250 Vac
   D7PF4: 1.2 hp, 120 Vac, 3.4 hp, 250 Vac
Contact Material: Silver alloy, gold flashed
Pilot Duty: B300
Utilization Category (IEC): AC-15
Min Permissible Load: 100 mA @ 5 Vdc or 0.5 W
Contact Resistance: 100 Milliohms, max @ 6V, 1 A
Dielectric Strength (Coil to Contacts): 2500 Vrms
Dielectric Strength (Across Open Contacts): 1000 Vrms
Dielectric Strength (Pole to Pole): 2500 Vrms
Insulation Resistance: 100 Megohms min @ 500 Vdc
Operating Temperature: -40 to 70 °C (-40 to 158 °F)
Storage Temperature: -40 to 105 °C (-40 to 221 °F)
Life Expectancy (At Rated Resistive), Load:
D7PF2: 200,000, operations
D7PF4: 150,000, operations
Life Expectancy (Mechanical at No Load): 10 million operations
Approximate Weight:
D7PF2: 36 g (0.079 lb)
D7PF4: 80 g (0.176 lb)
loading all models
loading all reviews
Rated 5 out of 5 by from Great features for the price. Was looking for some small ice-cube relays to integrate into a custom system I was building. Seemed to fit the bill and at a good price as well. I couldn't beat Omega's customer support when I had questions regarding which DIM rail socket use with which relay - folks on this end were top-notch!
Date published: 2016-06-17
  • y_2024, m_7, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_D7PR2T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
General Purpose "Ice Cube" Plug-In Relays for High Current Applications
$24.55
0 In Stock
General Purpose "Ice Cube" Plug-In Relays for High Current Applications
$11.49
4 In Stock
General Purpose "Ice Cube" Plug-In Relays for High Current Applications
$19.64
2 In Stock
General Purpose "Ice Cube" Plug-In Relays for High Current Applications
$8.26
10 In Stock
Accessories
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
63 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$31.80
17 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock
Accessories - HOLD DOWN CLIPS
Hold down spring for D7PA5 socket (when using D7PF2 relay)
$1.05
0 In Stock
Accessories - RELAY SOCKETS
3 pole DIN rail socket
$18.25
0 In Stock
Accessories - SINGLE RELAY SOCKETS AND HOLD DOWN CLIP/SPRING
1 and 2 pole DIN rail mount socket and spring for D7PF2 relay
$16.06
0 In Stock
1 and 2 pole Din rail mount socket and hold down spring for D7PR4 relay
$29.63
0 In Stock

Related Categories

en-US
en
Save Configuration