Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8-Channel Current or Voltage Analog Output Boards

Warranty
  • CE Approved

Item# CIO-DAC08

8-Channel Current or Voltage Analog Output Boards CIO-DAC08 CIO-DAC08
  • 8 D/A Outputs
  • Individual D/A perChannel
  • 12-Bit or 16-BitResolution Models


CIO-DAC08 Series are discontinued. As a possible substitute, please check out the CIO-DAC16 for details.

The CIO-DAC08 analog output board provides 8 independent, 12-bit (one part in 4095) digital to analog converters with a number of voltage output range choices available, while the CIO-DAC08-16 provides 8 outputs at 16-bit resolution (one part in 65,536). If 4 to 20 mA current outputs are needed instead of voltage, then the CIO-DAC08-I can be used. All outputs are accessible via a 37-pin male D connector.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration