Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Manometer with Datalogging and SD Card

0 to 400 bar, Gauge
Warranty

$506.92

Item# HHP9303

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $506.92
10-24 $481.57
25-49 $471.44
50-99 $451.16
100+ $441.02

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
0 to 400 bar, Gauge HHP9303 HHP9303
  • 2 GB SD Card Included
  • Displays and Datalogs Pressure
  • Logs Data on Standard SD Memory Cards, 2 GB Card Included
  • Interchangeable Pressure Sensors Available in 8 Ranges

HHP9303 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Pressure Type
Accuracy Class
Accuracy Value
Number Of Digits
Features


OMEGA’s HHP9303 handheld pressure meter and data logger is suitable for a wide variety of applications. Pressure range is selected by interchangeable remote pressure sensors. Sensors are available in 8 different ranges of 2, 5, 10, 20, 50, 100, 200 and 400 bar.
Recalibration is not required when changing ranges. Pressure can be displayed in one of 10 user selectable pressure scales (bar, psi, Kg/cm2, hPA, kPA, mmHg, inHg, meters H2O, inH2O, Atm).
In addition to displaying real time pressure readings the HHP9303 can log data manually or automatically at any sampling rate from 1 second up to 9 hours. Readings are date and time stamped and stored on standard SD memory cards from 1 to 16 GB storage capacity. A 2 MB SD card in included. The user can remove the card and plug it into a laptop or desktop computer either directly or via a USB card reader. Files are stored with a “.xls” extension so they can be opened with Microsoft Excel without the need for any other software.

SPECIFICATIONS
Accuracy: ±0.5% FS + 1LSD
Operating Temperature: 0 to 50°C (32 to 122°F)
Relative Humidity: 0 to 85%
Display Type: LCD with green backlight
Power: 6 'AA' alkaline batteries (included) or optional 9 Vdc adapter
Pressure Units: bar, psi, Kg/cm2, hPA, kPA, mmHg, inHg, meters H2O, inH2O, atmospheres
Current Draw: 37 mA (add 12 mA if backlight on)
Pressure Media: Clean dry non-corrosive gases
Data Logging Sample Rate: Settable from 1 second to 9 hours
Dimensions: 177 H x 68 W x 45 mm D (6.97 x 2.68 x 1.77')
Meter Weight: 350 g (0.77 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this use plug in wired pressure transducers where I could use a transducer to measure pressures from a hydraulic pump on a machine

Asked by: Mellow
This unit will not work in your application. The remote plug-in sensors are required with this unit are designed for clean dry non-corrosive gases only. Suggest you either call Omega at 1-800-826-6342 and ask to be connected to the Pressure Engineering group or email details of your application to pressure@omega.com.
Answered by: Applicatrions Engineer JK
Date published: 2022-02-07

Does the unit read/record negative values (vacuum in in-H20)?

Asked by: Joe San Diego
Thank you for your inquiry, the HHP303 is designed for pressure only
Answered by: rkent
Date published: 2022-01-21

What are the sensors that the unit can read? Do they come with it or are they purchased separately

Asked by: Charlie11
The sensors for HHP9303 would be purchased separately. There are 8 pressure ranges available 0 to 2 bar, 0 to 5 bar, 0 to 10 bar, 0 to 20 bar, 0 to 50 bar, 0 to 100 bar, 0 to 200 bar & 0 to 400 bar. The should be used with clean dry non-corrosive gases only.
Answered by: Applicatrions Engineer JK
Date published: 2019-11-20

What kind of sensor does the HHP9303 take? I need to be able to measure the force of impact of liquid pesticides sprayed on plants. I should be able to spray the sensor with the liquid and read the psi in the range of 80-100 psi.

Asked by: R C Dutton
The HHP9303 will not work for application. The remote plug-in sensors for this unit are limited to use for clean dry non-corrosive gases. Contact our Pressure Application Engineers at pressure@omega.com for help in choosing a product that would be correct for your application
Answered by: Applicatrions Engineer JK
Date published: 2020-06-04
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_HHP9303, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
Accessories
Soft carrying case
$26.96
13 In Stock
Hard carrying case
$48.88
12 In Stock
AC power adaptor
$33.13
0 In Stock
en-US
en
Save Configuration