Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Manometer for Clean Dry Gases

Item# HHP4200-Series

In stock

Lead Time (If not in stock): 0 week
Digital Manometer for Clean Dry Gases HHP4200-Series HHP4200-Series
  • Digital Display of Gauge or Differential Pressure
  • 0 to 2 psi to 0 to 100 psi ranges
  • User Selectable Engineering Units
  • Min and Max Memory


  • Battery Life 30 hours (with out backlight)
  • Battery Size 9V
  • Batteries Included Yes
  • compatible media Clean
  • Battery Type Alkaline
  • Connection Type Hose barb for 4 mm ID tubing
  • Display Type Bright backlit display
  • Form Factor Handheld
  • Low Battery Indicator Yes
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Storage Temperature 60 {C} (140 {F})
  • Measurement Type Pressure
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Number of Batteries 1
  • Power Source Battery
  • Pressure Units Engineering Units (User Selectable): psi
  • Response Time 0.5 sec
The HHP4200 series has been discontinued. Please see the HHP8200 as a possible alternative or contact our Pressure Engineering department.

The HHP4200 series is a low cost handheld manometer capable of measuring differential pressure and positive or negative gauge pressure. Five models are available covering ranges from 0-2 to 0-100 psi. All models feature user selectable engineering units, MIN/MAX memory and a bright backlit display for easy viewing in low light conditions.

SPECIFICATIONS
Accuracy: ±0.3% FS
Resolution: See "To Order" table Engineering Units (User Selectable): psi, mbar, bar, inH2O, cmH2O, mmHg, ozin2, kgcm2, kPa, ftH2O, in Hg (except HHP4252: psi, mbar, bar, inH2O, mmH2O)
Storage Temperature: -20 to 60°C (-4 to 140°F)
Operating Temperature: 0 to 50°C (32 to 122°F)
Temperature Effects: ±0.2% FS typical (±1% max)
Proof Pressure: See "To Order" table
Pressure Media: Clean, dry, non-corrosive gases
Response Time: 0.5 sec Pressure Connections/
Tubing Size: Hose barb for 4 mm ID tubing
Battery: 9V battery (included)
Battery Life: 30 hours (with out backlight)
Dimensions: 182 H x 72 W x 30 mm D (7.16 x 2.83 x 1.18")
Weight: 150 g (5.3 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Sofware and cable
$232.54
5 In Stock
en-US
en
Save Configuration