Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Basic Manometer for Ultra Low Pressure Ranges

0 to 20 inH2O, Gauge

$212.61

Item# HHP680

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $212.61
10-24 $201.98
25-49 $197.73
50-99 $189.22
100+ $184.97

In stock

Lead Time (If not in stock): 12 weeks
0 to 20 inH2O, Gauge HHP680 HHP680
  • Low Cost
  • Portable & Simple to Use
  • Auto Zero Power
  • Backlight

HHP680 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Pressure Type
Accuracy Class
Accuracy Value
Number Of Digits


  • Battery Life 150 hours typical. No measurable current when in “off” position. Batteries included.
  • Battery Size AAA
  • Batteries Included Yes
  • compatible media Clean
  • Battery Type Alkaline
  • Display Type LCD
  • Form Factor Handheld
  • Maximum Ambient Humidity 15 to 90% R.H>
  • Maximum Storage Temperature 60 {C} (140 {F})
  • Measurement Type Pressure
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Number of Batteries 4
  • Number of Display Digits 3 1/2
  • Power Source Battery
The HHP680 is a low-cost, versatile handheld manometer and one of many Omega Quality manometers. The unit comes complete with tubing, fitting, soft carrying case and batteries. Typical applications include HVAC, commercial and automotive.

Specifications
Display:
31/2 digit liquid crystal display (LCD) with a maximum reading of 1999
Low Battery Indication: displays when battery is below operating level
Storage Temperature: -20 to 60°C (-4 to 140°F), 0 to 80% R.H. with battery removed from meter
Accuracy: ±2% at 23°C (75°F) ± 5°C, <75% relative humidity
Dimensions: 190 H x 44 W x 40 mm D (7.5 x 1.7 x 1.6")
Weight: approx. 150 g (5.3 oz) including battery
Battery: 1.5 V x 4 pcs, AAA size)
Sensor: Solid state
Range: 0 to 508 mm (0 to 20") water column
Resolution: 0.01/0.1 in WC Operating
Temperature: 0 to 40°C (32 to 105°F)
Operating Relative Humidity: 15 to 90% R.H>, non-condensing
Battery Life: 150 hours typical. No measurable current when in “off” position. Batteries included.
Compatible Media: Clean, dry non-corrosive gases
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can I get this get calibrated? Can a calibrated cert be supplied with purchase?

Asked by: CourtS
Thank you for your inquiry HHP680 with a nist Calibration certificate, the part number would be HHP680-CAL-3
Answered by: application engineer je
Date published: 2020-09-02
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHP680, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration