Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld, Digital Coating Thickness Gauge

Coating Thickness Gauge
  • RoHS Icon
  • CE Approved
  • UKCA

$287.66

Item# DTG-500

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $287.66
5-9 $273.28
10-24 $267.52
25-49 $256.02
50-99 $250.26
100+ $244.51

In stock

Lead Time (If not in stock): 12 weeks
Coating Thickness Gauge DTG-500 DTG-500
  • Measures Coating Thickness on Ferrous Materials
  • One-Hand Operation
  • BackLit Display
  • User Selectable Units, micrometer or mils

DTG-500 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measuring Range
Resolution
Accuracy
Features


Digital coating thickness gauge with a range of 0 to 40.0 mils (0 to 1000 micrometers)

SPECIFICATIONS
Display: 3-digit LCD with max readout of 1999 counts
Range: 0 to 40 mils/0 to 1000 µm
Resolution: 0.1 mil/1 µm
Operating Temperature: 0 to 50°C (32 to 122°F) @ <75% RH
Storage Temperature: -20 to 60°C (-4 to 140°F) @ 0 to 80% RH with battery removed
Accuracy:
   0 to 7.8 mils: ±4 digits
   0 to 199 µm: ±7 digits
   7.9 to 40 mils (200 to 1000 µm): ±3% + 4 digits
Stated Accuracy: @ 23 ±5°C, <75% RH
Response Time: 1 s
Auto Shut-Off: 15 s
Power: 9 V alkaline battery (included)
Battery Life: 9 hours continuous usage with backlight
Dimensions: 148 H x 105 W x 42 mm D (5.8 x 4.1 x 1.7")
Weight: 157 g (5.5 oz) with battery
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration