Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series DPG-200 Digital Pressure Gage

-14.70 - 0 psig, with 1/4 NPT connection and selectable engineering unit

$499.00

Item# DPG-200

In stock

Lead Time (If not in stock): 8 Days
-14.70 - 0 psig, with 1/4 NPT connection and selectable engineering unit DPG-200 DPG-200
  • High accuracy provides exceptional measurement minimizing costly out of specification conditions
  • Backlit 4-digit display provides clear parallax-free reading reducing potential for errors
  • Durable aluminum case to meet NEMA 4X (IP66) requirements supports use in harsh or outdoor environments
  • Push-button zero reduce installation and service time

DPG-200 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Pressure Port Type
Pressure Port Size
Power Source
Accuracy value
Number Of Digits
Electrical Output
Output Signal
Additional Features


  • Weight 8.84 oz (275 g).
  • Housing Black polycarbonate front & back cover, anodized aluminum extruded housing with recessed grooves, polycarbonate overlay, Buna-N O-rings, 316L SS sensor construction.
  • Loop Resistance 600 ohms maximum.
  • Output Signal 4-20 mA.
  • Service Liquids and non-combustible compatible gases.
  • Temperature Limits 0 to 158°F (0 to 70°C).
  • Thermal Effect Between 70 to 158°F = 0.016%/°F. Between 0 to 70°F = 0.026%/°F.
  • Accuracy 0.25% F.S. ±1 least significant digit. (Includes linearity, hysteresis, repeatability).
  • Display 4 digit (.425" H x .234" W digits).
  • Electrical Connections 3 ft (.91 m) cable.
  • Electrical Rating 0.5 A @ 125 VAC resistive
  • Enclosure Rating Designed to meet NEMA 4X (IP66).
  • Mounting Orientation Mount in any position.
  • Power Consumption 0.8 W max.
  • Power Requirements 12-24 VAC +/- 20% 50-400 Hz, 12-24 VDC +/-20%.
  • Pressure Limit 2x pressure range for models 1000 psi; 5000 psi for 3000 psi range; 7500 psi for 5000 psi range.
  • Process Connection 1/4" male NPT.
  • Relay Differential 1 least significant digit.
  • Set Point Adjustment Via menu.
  • Size 3.00" OD x 1.90" deep (not including cables).
  • Switch Type 2 SPDT Form C contacts.
  • Wetted Materials Type 316L SS.

The Series DPG-200 Digital Pressure Gage has a precise ±0.25% full scale accuracy. The 4 digit digital display will reduce the potential for errors in readings by eliminating parallax error commonly produced with analog gages. The DPG-200 is packaged in a durable extruded aluminum case designed to meet NEMA 4X (IP66). The unit is powered by 12-24 VDC/VAC and contains two alarm set points along with a 4-20 mA process output. A four-button keypad allows easy access to features. These features include backlight, peak and valley, auto zero and conversion of the pressure units.

Product Applications

  • Level Control
  • Pump Control
  • Process Control
  • Compressor Control
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration